Accessories for pressure transducer

Manufacturer BURSTER
Description 6 pin connector, up to 175 °C
Part number 9900-V544
Wybór produktu
Selector Type Description Part number specifically to pressure sensor
1 8227-Z001 Sealing ring for 1/4" connection 8227-Z001 8227
2 82996 Welding sleeve with O-ring nut 82996 81530
3 9900-V544 6 pin connector, up to 175 °C 9900-V544 -
4 81530-Z001 O-ring 12.8x1.8 mm, up to 200 °C 81530-Z001 81530
5 9945 6pol cable coupling 9945 -
6 8103-Z001 O-ring, shore 90 A, NBR 8103-Z001 8103, 8106, 8107
7 8103-Z002 Support ring 8103-Z002 8103, 8106, 8107
8 8103-Z004 O-ring PTFE 8103-Z004 8103, 8106, 8107
9 8281 Threaded adapter, external thread M16x1.5 8281 8201
10 8283 Threaded adapter, external thread G1/2" A 8283 8201
11 8285 Threaded adapter, external thread R1/4" (max. 500 bar) 8285 8201
12 8286 Threaded adapter, external thread M20x1.5 8286 8201
13 82822 Threaded adapter, external thread 3/4-16 UNF 82822 8201
14 82825 Threaded adapter, external thread M14x1.5 82825 8201
15 82827 Threaded adapter, internal thread 3/4-16 UNF 82827 8201
16 82829 Threaded adapter, internal thread 1/4-18 NPT (max. 500 bar) 82829 8201
17 82911 Standard sealing ring set 82911 8201
18 82910 PTFE sealing ring set 82910 8201
Type
Description
Part number
specifically to pressure sensor
Skontaktuj się z dostawcą
burster Manufacturer of Sensors, sensor electronics, measure and test devices
burster präzisionsmeßtechnik GmbH & co KG