Accessory

Manufacturer BURSTER
Description 6 pin cable coupling
Order Number 9945
Omniclass number 23.27.11.00
Wybór produktu
Selector Type Discription Part number specifically to load cell
1 9900-V209 9 pin connector 9900-V209
2 9941 12 pin connector 9941
3 9945 6 pin cable coupling 9945
4 9946 6 pin cable coupling 9946
27 5501-Z004 Mounting parts 8552 5501-Z004 8552, Potectiometric sensor 871X
5 5501-Z014 Mechanical adapter, internal thread M4 5501-Z014 8431, 8432
6 5501-Z015 Mechanical adapter, internal thread M5 5501-Z015 8431, 8432
7 8431-ZX01 Thread adapter M4 8431-ZX01 8431-5005 to 5050
8 8431-ZX02 Thread adapter M5 8431-ZX02 8431-5100 to 5500
9 8432-ZX01 Thread adapter M4 8432-ZX01 8432-5002 to 5050
10 8432-ZX02 Thread adapter M5 8432-ZX02 8432-5100 to 5500
11 8432-ZX03 Thread adapter M6 8432-ZX03 8432-6001
12 8432-ZX04 Thread adapter M6 8432-ZX04 8432-6002
13 8451-Z001 Clamp mounting for displacement transducer 8451-Z001 8451-5500 to 6020
14 8451-Z002 Clamp mounting for displacement transducer 8451-Z002 8451-6050 to 6100
15 8580-V004 Load introduction button 8580-V004 8435
16 8580-V008 Load introduction button 8580-V008 8523, 8524-5500 to 6010, 8531
17 8580-V012 Load introduction button 8580-V012 8524-6020
18 8580-V024 Load introduction button 8580-V024 8524-6050
19 8580-V036 Load introduction button 8580-V036 8524-6100 to 6200
20 8590-V001 Pull-plate 8590-V001 8435
21 8590-V002 Pull-plate 8590-V002 8523, 8524-5500 to 6010
22 8590-V003 Pull-plate 8590-V003 8524-6020
23 8590-V004 Pull-plate 8590-V004 8524-6050
24 8590-V005 Pull-plate 8590-V005 8524-6100 to 6200
25 8590-V006 Pull-plate 8590-V006 8531-1000
26 8590-V007 Pull-plate 8590-V007 8531-2000, 5000
Type
Discription
Part number
specifically to load cell
Skontaktuj się z dostawcą
burster Manufacturer of Sensors, sensor electronics, measure and test devices
burster präzisionsmeßtechnik GmbH & co KG