Accessories for torque transducers

Manufacturer BURSTER
Description 6 pin cable coupling, 90°
Part number 9900-V589
Wybór produktu
Selector Type Description Part number specifically to torque sensor
1 9900-V209 9 pin connector 9900-V209 -
2 9900-V539 12 pin mating connector (right angled socket) 9900-V539 -
3 9900-V589 6 pin cable coupling, 90° 9900-V589 -
4 9900-V594 7 pin connector 9900-V594 -
5 9900-V596 7 pin connector, 90° 9900-V596 -
6 9940 12 pin mating connector 9940 -
7 9941 12 pin connector 9941 -
8 9953 6 pin cable coupling 9953 -
9 8600-Z010 Power pack 8600-Z010 -
10 8625-Z001 flange adapter 8625-Z001 8625
11 8625-Z002 bracket 8625-Z002 8625
12 8645-Z003 clamp up to 17.5 Nm 8645-Z003 8645 / 8646
13 8645-Z004 clamp from 75 Nm 8645-Z004 8645 / 8646
14 8661-Z001 Mounting block (bearing block) 8661-Z001 8661-4050 to 5002
15 8661-Z002 Mounting block 8661-Z002 8661-5005 to 5020
16 8661-Z003 Mounting block 8661-Z003 8661-5050 to 5200
17 8661-Z004 Mounting block 8661-Z004 8661-5500 to 6001
18 8690-4500-V0XX Metal bellow coupling with D1=5 mm, D2=3 to 9 mm 8690-4500-V0XX 864X3, 8645, 8651, 8661
19 8690-5002-V1XX Metal bellow coupling with D1=6 mm, D2=3 to 9 mm 8690-5002-V1XX 864X3, 8645, 8651, 8661
20 8690-5002-V2XX Metal bellow coupling with D1=8 mm, D2=3 to 9 mm 8690-5002-V2XX 864X3, 8645, 8651, 8661
21 8690-5010-V3XX Metal bellow coupling with D1=15 mm, D2=10 to 20 mm, 10 Nm 8690-5010-V3XX 864X3, 8645, 8651, 8661
22 8690-5030-V3XX Metal bellow coupling with D1=15 mm, D2=10 to 30 mm, 30 Nm 8690-5030-V3XX 864X3, 8645, 8651, 8661
23 8690-5060-V4XX Metal bellow coupling with D1=26 mm, D2=20 to 35 mm, 60 Nm 8690-5060-V4XX 864X3, 8645, 8651, 8661
24 8690-5150-V4XX Metal bellow coupling with D1=26 mm, D2=26 to 42 mm, 150 Nm 8690-5150-V4XX 864X3, 8645, 8651, 8662
25 8690-5200-V4XX Metal bellow coupling with D1=26 mm, D2=26 to 45 mm, 200 Nm 8690-5200-V4XX 864X3, 8645, 8651, 8663
26 8691-4500-V0xxx Metal bellow coupling with D1= 4mm, D2= 3-7mm, 0,5 Nm 8691-4500-V0xxx 8625
27 8691-4500-V1xxx Metal bellow coupling with D1= 6mm, D2= 3-8mm, 0,5 Nm 8691-4500-V1xxx 8625
28 8691-5002-V2xxx Metal bellow coupling with D1= 8mm, D2= 5-16mm, 2 Nm 8691-5002-V2xxx 8625
29 8691-5010-V3xxx Metal bellow coupling with D1= 10mm, D2= 5-24mm, 10 Nm 8691-5010-V3xxx 8625
Type
Description
Part number
specifically to torque sensor
Skontaktuj się z dostawcą
burster Manufacturer of Sensors, sensor electronics, measure and test devices
burster präzisionsmeßtechnik GmbH & co KG