Accessory

Manufacturer BURSTER
Description 5 pin connector
Order Number 9900-V221
Wybór produktu
Selector Type Discription Part number specifically to displacement sensor
1 9947 5 pin Mating connector 9947
2 9991 5 pin Mating connector 9991
3 9900-V590 5 pin Mating connector 90° 9900-V590
4 9900-V221 5 pin connector 9900-V221
5 99121 5 pin connector 99121
6 9900-V554 6 pin Mating connector 9900-V554
7 9952 7 pin Mating connector 9952
8 9900-V557 7 pin Mating connector 90° 9900-V557
9 9900-V209 9 pin connector 9900-V209
10 9941 12 pin connector 9941
11 87350-Z001 nuts 3/8-32 UNF-2A 87350-Z001 87350-000 and 87351-000
12 87350-Z002 nuts 3/4-16 UNF-2A 87350-Z002 87352-000 to 87356-000
13 8738-Z001 Probe tip 8738-Z001 8738
14 8707 Probe tip 8707 8712 and 8713
15 87350-Z003 Probe tip 87350-Z003 87350-000 to 87356-000
16 8741-Z001 Probe tip 4 mm 8741-Z001 8712, 8713, 8738, 8739, 8741
17 8741-Z002 Probe tip, concave 8741-Z002 8712, 8713, 8738, 8739, 8741
18 8741-Z003 Probe tip 4,8 mm 8741-Z003 8712, 8713, 8738, 8739, 8741
19 8741-Z004 Probe tip 10 mm 8741-Z004 8712, 8713, 8738, 8739, 8741
20 8741-Z005 Probe tip ruby ​​ball 4 mm 8741-Z005 8712, 8713, 8738, 8739, 8741
21 8741-Z006 Probe tip 1,5 mm length 11 mm 8741-Z006 8712, 8713, 8738, 8739, 8741
22 8741-Z007 Probe tip 1,5 mm length 25 mm 8741-Z007 8712, 8713, 8738, 8739, 8741
23 8741-Z008 Roller 8741-Z008 8712, 8713, 8738, 8739, 8741
24 8741-Z009 Measuring ball 8741-Z009 8712, 8713, 8738, 8739, 8741
25 87240-Z001 nut 1-72 UNF-2A 87240-Z001 87240-000 to 87246-000
26 87C05-002 Core 87C05-002 87240-000 and 87241-000
27 87C05-009 Core 87C05-002 87240-000 and 87241-000
28 8709-Z002 Ball joint 8709-Z002 8709-5025 to 8709-5250
29 8705 Ball joint 8705 8719
30 8702 Ball joint 8702 8710 and 8711
31 8708 Follower roll    8708 8712 and 8713
32 87018 Mounting set 87018 8718-100 to 8718-750
33 87019 Mounting set 87019 8718-1000 to 8718-2000
34 8710-Z001 Mounting set 8710-Z001 8710,8711, 8712, 8713
35 8719-Z001 Mounting set 8719-Z001 8719
36 8709-Z001 Mounting set 8709-Z001 8709-5025 to 8709-5250
37 8739-Z003 Fixing bracket 8739-Z003 8739
38 8739-Z004 Threaded sleeve 8739-Z004 8739
39 8739-Z005 Clamp 8739-Z005 8739
40 8740-Z002 Clamp 8740-Z002 8740, 8741
41 8740-Z003 Fixing bracket 8740-Z003 8740, 8741
42 8740-Z004 Threaded sleeve 8740-Z004 8740, 8741
Type
Discription
Part number
specifically to displacement sensor
Skontaktuj się z dostawcą
burster Manufacturer of Sensors, sensor electronics, measure and test devices
burster präzisionsmeßtechnik GmbH & co KG