Accessory

Manufacturer burster
Description 19"rack mount kit (3U)
Part number 2316-Z001
Wybór produktu
Selector Type Description Part number specifically to instrument
1 9900-V106 Plug-in socket; 8 pins 9900-V106 9243
2 9900-V160 Connector Sub-Min-D 25pin 9900-V160
3 9900-V163 Connecting plug D-SUB-15 9900-V163
4 9900-V165 37-pin plug for digital I/O interface 9900-V165
5 9900-V172 5-pin bayonet plug for measuring input 9900-V172
6 9900-V181 Profibus connector 9pin 9900-V181 9221
7 9900-V209 Connector Sub-Min-D 9pin 9900-V209
8 9900-V211 Adapter Sub-Min-D 9pol to screw-terminal 9900-V211
9 9900-V221 Connector plug for potentiometric displacement sensors 9900-V221 9110
10 9900-V245 Connector plug for load cells 9900-V245 9110
11 9900-V225 Connecting plug for IP65 version, 5 pin, M 12 9900-V225 9221
12 9900-V525 Mating connector socket for connection of several modules to the PLC for IP65 version, 5 pin, M 12 9900-V525
13 9900-V609 Connectors socket 9900-V609 9235
14 2316-Z001 19"rack mount kit (3U) 2316-Z001 2316
15 2316-Z002 External device program selecting switch with cable 2 m length and power supply 2316-Z002
16 2316-Z003 External foot switch for measuring start/stop with cable 2 m length 2316-Z003
17 5501-Z002 Mounting kit for 8451 load cell, measurement range up to 0 ... 20 kN 5501-Z002
18 5501-Z003 Mounting kit for 8451 load cell, measurement range starting from 0 ... 50 kN 5501-Z003
19 5501-Z004 Mounting kit for displacement sensor 5501-Z004
20 5510-Z001 Mating connector 15 pin D-sub with soldering bridges 5510-Z001 5510
21 9110-Z001 Master card 9110-Z001 9110
22 9110-Z002 PLC card 9110-Z002 9110
23 9110-Z003 Tool card 9110-Z003 9110
24 9221-Z001 Mount rail fixing kit for IP65 version 9221-Z001 9221
25 9300-Z003 Fixing kit for panel mounting 9300-Z003 9307
26 9310-Z001 Mounting rack for front-panel mounting 9310-Z001
27 9310-Z002 Connection outlines 9310-Z001
28 9900-K349 USB-Cable to PC 9900-K349
29 9900-K351 Interface adapter USB-RS232 9900-K351 9180
Type
Description
Part number
specifically to instrument
Skontaktuj się z dostawcą
burster Manufacturer of Sensors, sensor electronics, measure and test devices
burster präzisionsmeßtechnik GmbH & co KG