binder
binder

M16 IP67 female angled connector, Contacts: 7, 4.0 - 6.0 mm, unshielded, solder, IP67

M16, series 723, Miniature Connectors

Manufacturer binder
Description M16 IP67 female angled connector, Contacts: 7, 4.0 - 6.0 mm, unshielded, solder, IP67
Part Number 99 0126 106 07
Mass 40.866
product segment Miniature Connectors
numbers of contacts 7
design female angled connector
locking system screw
termination solder
installation type cable mounting
EMC unshielded
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 500 Mating cycles
cable outlet 4.0 - 6.0 mm
Rated current 5 A
Rated voltage 125 V
pollution degree 1
overvoltage category III
insulating material group I
Modele CAD
Udostępnij
Upewnij się, że program został zainstalowany.

Wybór produktu

Opis produktu

female angled connector

Skontaktuj się z dostawcą

binder

binder

Connectors

Google Map