binder
binder

M12-X RJ45-male connector, Contacts: 8, shieldable, Penetration contacts, IP20, UL listed

series 825, Automation Technology - Data Transmission

Manufacturer binder
Description M12-X RJ45-male connector, Contacts: 8, shieldable, Penetration contacts, IP20, UL listed
Part Number 99 9687 814 08
Mass 15.0
product segment Automation Technology - Data Transmission
numbers of contacts 8
design RJ45-male connector
locking system snap
termination Penetration contacts
EMC shieldable
degree of protection IP20
Mechanical durability > 750 Mating cycles
Rated voltage 50 V DC
pollution degree 2
insulating material group III
Modele CAD
Udostępnij
Upewnij się, że program został zainstalowany.

Wybór produktu

Opis produktu

RJ45-male connector

Skontaktuj się z dostawcą

binder

binder

Connectors

Google Map