binder
binder

M12-A female cable connector, Contacts: 8, shielded, moulded cable, IP67, TPE black, 8 x AWG24

M12, series 763, Automation Technology - Data Transmission

Manufacturer binder
Description M12-A female cable connector, Contacts: 8, shielded, moulded cable, IP67, TPE black, 8 x AWG24
Part Number 77 3530 0000 64708-0500
Mass 200.0
product segment Automation Technology - Data Transmission
numbers of contacts 8
design female cable connector
locking system screw
termination moulded cable
installation type cable mounting
EMC shielded
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 2 A
Rated voltage 30 V
pollution degree 3
overvoltage category II
insulating material group II
Modele CAD
Udostępnij
Upewnij się, że program został zainstalowany.

Wybór produktu

Opis produktu

female cable connector

Skontaktuj się z dostawcą

binder

binder

Connectors

Google Map