1

A2FE Internal Installation Fixed Displacement Motor

Manufacturer Beijing Huade Hydraulic Industrial Group Co., Ltd.
Description A2FE Internal Installation Fixed Displacement Motor A2FE107W70Z11
Part number A2FE107W70Z11
Wybór produktu
Selector Displacement(ml/r) Splined A DIN 5480 A1 A2 A3 Splined Z DIN 5480 Z1 Z2 Z3 A4 A5 A6 A7 A8 A9 A10 A11 A12 A13 A14 A15 A16 A17 A18 A19(J) A20 A21 A22 A23 R B1 B2 B3 B4 B5 B6 B7 C1 C2 C3 C4 C5 C6 C7 O-Ring
1 55 W35x2x30x16x9g 40 M12 28 W30x2x30x14x9g 35 M12 28 160h6 120 92.3 15 18 151 175 109 90 2.3 34.5 193.5 82 112 132 M18x1.5 63 151.62 10.5 7.1 10 50.8 23.8 19 M10 75 147 48 235 190 200 18 82 40 20 Φ150x5.3
2 80 W40x2x30x18x9g 45 M12 28 W35x2x30x16x9g 40 M12 28 190h6 139 110.8 15 20 154 187 113 106 4.8 18 218 108 136 160 M18x1.5 79 183.7 10 5.2 10 57.2 27.8 25 M12 84 166 66 260 220 224 22 98 40 0 Φ180x4
3 107 W45x2x30x21x9g 50 M16 36 W40x2x30x18x9g 45 M16 28 200h6 155 122.8 15 20 171 206 114 120 2.8 25 230 116 146 165 M18x1.5 82 193.7 10 5.2 16 66.7 31.8 32 M14 99 194 70 286 232 250 22 103 40 0 Φ192x4
4 125 W45x2x30x21x9g 50 M16 36 W40x2x30x18x9g 45 M16 28 200h6 155 123 15 20 193 228 114 120 3 25 210 112 148 165 M18x1.5 82 193.7 10 5.2 16 66.7 31.8 32 M14 99 194 70 286 232 250 22 103 40 0 Φ192x4
5 160 W50x2x30x24x9g 55 M16 36 W45x2x30x21x9g 50 M16 36 200h6 170 122.8 15 20 222 255 134 121.7 3.5 45 292 137 175 195 M18x1.5 93 191.62 10.5 7.1 12 66.7 31.8 32 M14 99 194 70 286 232 250 22 104 42 0 Φ190x5.3
Displacement(ml/r)
Splined A DIN 5480
A1
A2
A3
Splined Z DIN 5480
Z1
Z2
Z3
A4
A5
A6
A7
A8
A9
A10
A11
A12
A13
A14
A15
A16
A17
A18
A19(J)
A20
A21
A22
A23
R
B1
B2
B3
B4
B5
B6
B7
C1
C2
C3
C4
C5
C6
C7
O-Ring
Skontaktuj się z dostawcą
Beijing Huade Hydraulic Industrial Group Co., Ltd. One of the most important hydraulic enterprises and the biggest production bases of hydraulic components and power units in China.
Beijing Huade Hydraulic Industrial Group Co., Ltd.
北京华德液压工业集团有限责任公司