AVIT
AVIT


DFK - Welding neck flanges DIN 2633 - PN 16

Manufacturer AVIT - Hochdruckrohrtechnik
Description DFK - Welding neck flanges DIN 2633 - PN 16
Part number DFK 15 21.3 x 2
Selection Nominal diameter 15
Modelami CAD
Udostępnij

Wybór produktu

Nominal Diameter
Order specification
DFK 15 21.3 x 2
Diameter DA [mm]
21.3
Thickness S [mm]
2
Length L [mm]
35
Length H [mm]
14
Outside Diameter D [mm]
95
Diameter D1 [mm]
45
Diameter T [mm]
65
Screw
M12 x 45
Number of Screws
4
O-ring
29.8 x 2.6
Weight [kg]
1.8

Skontaktuj się z dostawcą

AVIT

AVIT

High Pressure Tubing Technique, Wlding Screw Connections

Google Map