Angular clevis bracket (Light alloy anticorrosion) - AB7

Manufacturer ASCO Numatics
Standard ISO 15552, AFNOR NF ISO 15552, DIN ISO 15552, ISO 21287
Description Angular clevis bracket for a cylinder with a 32 mm bore
Part number P493A3123100NPC
Mass 0.16 kg
Material Light alloy anticorrosion
Wybór produktu
Selector Series 449/453/454/450 - Ø (mm) Rod Ø (mm) Mass (kg) Part number
1 32 10 0.16 P493A3123100NPC
2 40 12 0.23 P493A4123100NPC
3 50 12 0.39 P493A5123100NPC
4 63 16 0.57 P493A6123100NPC
5 80 16 0.95 P493A8123100NPC
6 100 20 1.5 P493A1123100NPC
Series 449/453/454/450 - Ø (mm)
Rod Ø (mm)
Mass (kg)
Part number
Dokumentacja
Skontaktuj się z dostawcą
ASCO Numatics Fabricant de matériel pneumatique
ASCO Numatics (ASCO JOUCOMATIC SpA)
ASCO SAS
ASCO JOUCOMATIC GmbH Co.
ASCO Numatics (FLUIDOCONTROL S.A.)
ASCO Numatics (ASCO JOUCOMATIC Ltd)
ASCO Numatics (ASCO JOUCOMATIC BENELUX)
ASCO Numatics (ASCO JOUCOMATIC Sp. z o.o.)
ASCO Numatics (ASCO JOUCOMATIC FLUIDOCONTROL, S.A.)