"M" Shapes (Inch Series)

Standard ASTM A 6/A 6M - 09
Description ''M'' Shape (Inch Series) M 12.5 X 12.4 X 500
Part number M 12.5 X 12.4
Material Steel
Wybór produktu
Selector Designation (Nominal Depth in Inches and Weight in Pounds per Linear Foot) Area A (inch²) Depth d (inch) Flange Width bf (inch) Flange Thickness tf (inch) Web Thickness tw (inch)
1 M 12.5 X 12.4 3.66 12.534 3.75 0.228 0.155
2 M 12.5 X 11.6 3.43 12.5 3.5 0.211 0.155
3 M 12 X 11.8 3.47 12 3.065 0.225 0.177
4 M 12 X 10.8 3.18 11.97 3.065 0.21 0.16
5 M 12 X 10.0 2.94 11.97 3.25 0.18 0.149
6 M 10 X 9.0 2.65 10 2.69 0.206 0.157
7 M 10 X 8.0 2.35 9.95 2.69 0.182 0.141
8 M 10 X 7.5 2.21 9.99 2.688 0.173 0.13
9 M 8 X 6.5 1.92 8 2.281 0.189 0.135
10 M 8 X 6.2 1.81 8 2.281 0.177 0.129
11 M 6 X 4.4 1.29 6 1.844 0.171 0.114
12 M 6 X 3.7 1.09 5.92 2 0.129 0.098
13 M 5 X18.9 5.55 5 5.003 0.416 0.316
14 M 4 X 6.0 1.78 3.8 3.8 0.16 0.13
15 M 4 X 4.08 1.2 4 2.25 0.17 0.115
16 M 4 X 3.45 1.029 4 2.25 0.13 0.092
17 M 4 X 3.2 0.94 4 2.25 0.13 0.092
18 M 3 X 2.9 0.853 3 2.25 0.13 0.09
Designation (Nominal Depth in Inches and Weight in Pounds per Linear Foot)
Area A (inch²)
Depth d (inch)
Flange Width bf (inch)
Flange Thickness tf (inch)
Web Thickness tw (inch)