Class 1500 flanges - NPS 1/2 to 24 - Welding neck

Standard ASME B 16.5 - 1996
Description Class 1500 flange NPS 1/2 - Welding neck - Raised face
Part number ASME B 16.5 - WNF - C1500 - NPS 1/2 - B 6.36 - RF
Mass 2 kg
Note Raised face
Wybór produktu
Selector NPS (inch) Flange Ø (mm) Flange thickness (mm) Number of drillings Fixing Ø (mm) Drillings Ø (mm) Total thickness (mm) Weight (kg)
1 1/2 121 22.4 4 82.6 22.2 60 2
2 3/4 130 25.4 4 88.9 22.2 70 3
3 1 149 28.4 4 101.6 25.4 73 4
4 1 1/4 159 28.4 4 111.1 25.4 73 4.6
5 1 1/2 178 31.8 4 123.8 28.5 83 6.5
6 2 216 38.1 8 165.1 25.4 102 11.5
7 2 1/2 244 41.1 8 190.5 28.5 105 15.8
8 3 267 47.8 8 203.2 31.8 118 22
9 4 311 53.8 8 241.3 35 124 30
10 5 375 73.2 8 292.1 41.1 155 58
11 6 394 82.6 12 317.5 38.1 171 70
12 8 483 91.9 12 393.7 44.5 213 119
13 10 584 108 12 482.6 50.8 254 204
14 12 673 124 16 571.5 53.8 283 303
15 14 749 133.4 16 635 60.5 298 426
16 16 826 146 16 704.8 66.5 311 567
17 18 914 162 16 774.7 73.2 327 737
18 20 984 177.8 16 831.8 79.2 356 930
19 24 1168 203.2 16 990.6 91.9 406 1510
NPS (inch)
Flange Ø (mm)
Flange thickness (mm)
Number of drillings
Fixing Ø (mm)
Drillings Ø (mm)
Total thickness (mm)
Weight (kg)
6.36