Class 1500 flanges - NPS 1 to 24 - Orifice welding neck

Standard ASME B 16.36 - 1996
Description Class 1500 flange - NPS 1 - Orifice welding neck - Raised face
Part number ASME B 16.36 - OWNF - C1500 - NPS 1 - B 15.22 - RF
Mass 5.4 kg
Note Raised face
Wybór produktu
Selector NPS (inch) Flange Ø (mm) Flange thickness (mm) Total thickness (mm) Number of drillings Fixing Ø (mm) Drillings Ø (mm) Weight (kg)
1 1 149 38.1 82.6 4 101.6 25.4 5.4
2 1 1/2 178 38.1 88.9 4 123.8 28.5 7.8
3 2 216 38.1 101.6 8 165.1 25.4 11.5
4 2 1/2 244 41.1 104.6 8 190.5 28.5 15.8
5 3 267 47.8 117.3 8 203.2 31.8 22
6 4 311 53.8 124 8 241.3 35 30
7 6 394 82.6 171.5 12 317.5 38.1 70
8 8 483 91.9 212.9 12 393.7 44.5 119
9 10 584 108 254 12 482.6 50.8 204
10 12 673 124 282.4 16 571.5 53.8 303
11 14 749 133.4 298.4 16 635 60.5 400
12 16 826 146 311.2 16 704.8 66.5 510
13 18 914 162 327.2 16 774.7 73.2 0
14 20 984 177.8 355.6 16 831.8 79.2 0
15 24 1168 203.2 406.4 16 990.6 91.9 0
NPS (inch)
Flange Ø (mm)
Flange thickness (mm)
Total thickness (mm)
Number of drillings
Fixing Ø (mm)
Drillings Ø (mm)
Weight (kg)