VCZ

VCZ

Collective fans for attics

Manufacturer Aereco
Designation VCZ VCZ1084
Reférence VCZ1084
RefId 497998
Nominal Diameter [mm] 200
Overall Length [mm] 600
Color metal
Overall Height [mm] 350
IP Protection IP54
Manufacturer Product Link https://www.aereco.com/product/vcz/
Uniformat D3042
Nominal Voltage [V] 230
Maximum Air Flow [m³/h] 499.968
Overall Width [mm] 455
Frequency [Hz] 50
MasterFormat 23 35 00
Mass [kg] 22
Nominal Rotation Speed (RPM) 3500
Main Material galvanised steel
Maximum Power DC [W] 83
Designation Exhaust fan VCZ1084
Maximum Air Pressure [Bar] 0.003
Omniclass 23-33 41 19
Model_id 22505
Model_type 3D Static
Wybór produktu
Selector Reférence Designation Nominal Diameter [mm] Overall Length [mm] Color Overall Height [mm] IP Protection Manufacturer Product Link Uniformat Nominal Voltage [V] Maximum Air Flow [m³/h] Overall Width [mm] Frequency [Hz] MasterFormat Mass [kg] Nominal Rotation Speed (RPM) Main Material Maximum Power DC [W] Designation Maximum Air Pressure [Bar] Omniclass
1 VCZ1084 VCZ VCZ1084 200 600 metal 350 IP54 https://www.aereco.com/product/vcz/ D3042 230 499.968 455 50 23 35 00 22 3500 galvanised steel 83 Exhaust fan VCZ1084 0.003 23-33 41 19
2 VCZ1085 VCZ VCZ1085 250 600 metal 400 IP54 https://www.aereco.com/product/vcz/ D3042 230 999.972 455 50 23 35 00 24 3440 galvanised steel 168 Exhaust fan VCZ1085 0.003 23-33 41 19
3 VCZ1086 VCZ VCZ1086 355 600 metal 550 IP54 https://www.aereco.com/product/vcz/ D3042 230 1620 545 50 23 35 00 32 1600 galvanised steel 160 Exhaust fan VCZ1086 0.003 23-33 41 19
4 VCZ1144 VCZ VCZ1144 499.999999999999 800 metal 741 IP54 https://www.aereco.com/product/vcz/ D3042 230 4099.968 740 50 23 35 00 64 1760 galvanised steel 520 Exhaust fan VCZ1144 0.003 23-33 41 19
5 VCZ1087 VCZ VCZ1087 400 600 metal 550 IP54 https://www.aereco.com/product/vcz/ D3042 230 2659.968 545 50 23 35 00 37 2190 galvanised steel 450 Exhaust fan VCZ1087 0.003 23-33 41 19
Reférence
Designation
Nominal Diameter [mm]
Overall Length [mm]
Color
Overall Height [mm]
IP Protection
Manufacturer Product Link
Uniformat
Nominal Voltage [V]
Maximum Air Flow [m³/h]
Overall Width [mm]
Frequency [Hz]
MasterFormat
Mass [kg]
Nominal Rotation Speed (RPM)
Main Material
Maximum Power DC [W]
Designation
Maximum Air Pressure [Bar]
Omniclass
Dokumentacja
Skontaktuj się z dostawcą
Aereco Aereco développe des solutions de ventilation innovantes pour les bâtiments résidentiels et les bureaux avec un concept clé : la modulation des débits d’air en fonction des besoins.
Aereco