WEH® Ultra-High Pressure Hand valve - straight design

Needle valve for high-pressure applications

 
Manufacturer WEH FluidTech
Description WEH® Ultra-High Pessure Hand Valve with straight design, M16x1.5, TNW: 3.5 mm, 2,500 bar
Part Number C1-189590
Technical nominal bore 3.5 mm
Max. allowable Operating pressure PS 2,500 bar
Temperature range +5 °C to +50 °C
Medium Air / water / hydraulic oil (only oils according to fluid group 2 DGR)
Thread B1 = B2 M16x1.5
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Produktbeskrivelse

Wherever the media flow within a pipe system needs to be shut off or opened manually in both directions, the WEH manual valves perform this function with absolute reliability. The WEH® ultra-high pressure hand valves are needle valves that can be used to shut off the media flow. The valves are extremely smooth- running and only two to three turns are required to open them completely.


High flow rates: As the technical nominal diameter of the WEH manual valves is larger than standard pipe diameters, the pressure drop is significantly lower than with comparable products.


Three differently arranged mounting holes enable a variety of mounting options:


• laterally on a panel


• laterally on rails


The diagonally arranged lateral fixing holes also prevent unintentional twisting of the pipe connections when the hand lever is actuated, thus ensuring a permanent seal.


Applications


The WEH® ultra-high pressure hand valves are specially designed for hydraulic applications in the high-pressure range. We are happy to offer alternative versions for other media ranges and applications on request.

Dokumentasjon

Ta kontakt med leverandøren

WEH FluidTech

WEH FluidTech

WEH is your specialized partner for safe, simple, and high-pressure fluid and connection technology with pressures up to 10,000 bar. Quick Connectors for filling applications, leak test, pressure & vacuum tests in hydraulics, pneumatics, gas industry, HVAC-R, automation. High-performance check valves for liquid and gaseous media. Components for CNG refueling and hydrogen refueling (H2). High-Pressure Components for Fluid Technology up to 10.000 bar. WEH – YOUR FLUIDTECH PARTNER

Google Map