TE Connectivity
TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description STM025SC2DC006N = WDUALOBE
Part Number 1589477-1
URL https://www.te.com/usa-en/product-1589477-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -200 – 200
Operating Temperature Range [°F] -328 – 392
Centerline (Pitch) [MM] .64
Centerline (Pitch) [in] .025
Contact Current Rating (Max) [A] 1
Wire Size [MMSQ] .05
Wire Size [AWG] 30
Operating Voltage [VAC] 500
Row-to-Row Spacing [MM] 1.02
Row-to-Row Spacing [INCH] .04
CAD-modeller
Del
Sørg for at denne programvaren har blitt installert.

Produktutvalg