Integrated Circuit Quad Flat Packages - STM32F030C8T6, STM32F030CCT6, STM32F103C8T6, STM32F103C8T6TR, STM32F103CBT6

Manufacturer STMicroelectronics
Description Integrated Circuit Quad Flat Packages - STM32F030C8T6
Part number STM32F030C8T6
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Part numberFootprint nameCoreMaximum clock frequencyProgram memory sizeNumber of I/OsOperating supply voltageA max (Inch)A max (mm)A2 min/max (Inch)A2 min/max (mm)b min/max (Inch)b min/max (mm)D min/max (Inch)D min/max (mm)D1 min/max (Inch)D1 min/max (mm)E min/max (Inch)E min/max (mm)E1 min/max (Inch)E1 min/max (mm)E3 typ (Inch)e typ (Inch)e typ (mm)
STM32F030C8T6LQFP48ARM Cortex M048 MHz64 kB39 I/O2.4 V to 3.6 V0.06301.6000.0531 - 0.05711.350 - 1.4500.0067 - 0.01060.170 - 0.2700.3465 - 0.36228.800 - 9.2000.2677 - 0.28356.800 - 7.2000.3465 - 0.36228.800 - 9.2000.2677 - 0.28356.800 - 7.2000.21650.01970.500
STM32F030CCT6LQFP48ARM Cortex M048 MHz256 kB37 I/O2.4 V to 3.6 V0.06301.6000.0531 - 0.05711.350 - 1.4500.0067 - 0.01060.170 - 0.2700.3465 - 0.36228.800 - 9.2000.2677 - 0.28356.800 - 7.2000.3465 - 0.36228.800 - 9.2000.2677 - 0.28356.800 - 7.2000.21650.01970.500
STM32F103C8T6LQFP48ARM Cortex M372 MHz64 kB37 I/O2 V to 3.6 V0.06301.6000.0531 - 0.05711.350 - 1.4500.0067 - 0.01060.170 - 0.2700.3465 - 0.36228.800 - 9.2000.2677 - 0.28356.800 - 7.2000.3465 - 0.36228.800 - 9.2000.2677 - 0.28356.800 - 7.2000.21650.01970.500
STM32F103C8T6TRLQFP48ARM Cortex M372 MHz64 kB37 I/O2 V to 3.6 V0.06301.6000.0531 - 0.05711.350 - 1.4500.0067 - 0.01060.170 - 0.2700.3465 - 0.36228.800 - 9.2000.2677 - 0.28356.800 - 7.2000.3465 - 0.36228.800 - 9.2000.2677 - 0.28356.800 - 7.2000.21650.01970.500
STM32F103CBT6LQFP48ARM Cortex M372 MHz128 kB37 I/O2 V to 3.6 V0.06301.6000.0531 - 0.05711.350 - 1.4500.0067 - 0.01060.170 - 0.2700.3465 - 0.36228.800 - 9.2000.2677 - 0.28356.800 - 7.2000.3465 - 0.36228.800 - 9.2000.2677 - 0.28356.800 - 7.2000.21650.01970.500

Ta kontakt med leverandøren

STMicroelectronics

STMicroelectronics

STMicroelectronics is a world leader in providing the semiconductor solutions that make a positive contribution to people’s lives, today and into the future.

Google Map