HSEC8-DV - 0.80 mm Edge Rate® High-Speed Edge Card Connector, Vertical

Manufacturer Samtec
Description 0.80 mm Edge Rate® High-Speed Edge Card Connector, Vertical, HSEC8-109-01-L-DV-BL
Part number HSEC8-109-01-L-DV-BL
Series HSEC8-DV
Number of positions 9
Card thickness -01: 1.57mm [.062] CARD
Produktutvalg
HSEC8-DV
-01: 1.57mm [.062] CARD
-DV: Double vertical
Produktbeskrivelse
  • Rugged Edge Rate® contact
  • Single-ended and differential pairs
  • Card slot: .062" (1.60 mm)
  • Pass-through option available (HSEC8-PE)
  • Optional board locks and cable latching features
  • Optional weld tab for mechanical strength
  • Samtec 28+ Gbps Solution
  • Extended Life Product™ (E.L.P.™)
Dokumentasjon
Ta kontakt med leverandøren
Samtec Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems
SAMTEC USA