HSEC8-EM - 0.80 mm Edge Rate® High-Speed Edge Card Connector, Edge Mount

Manufacturer Samtec
Description 0.80 mm Edge Rate® High-Speed Edge Card Connector, Edge Mount, HSEC8-137-01-L-D-EM2L
Part number HSEC8-137-01-L-D-EM2L
Series HSEC8-EM
Number of positions 37
Card thickness -01: 1.57mm [.062] THICK CARD
Produktutvalg
HSEC8-EM
-01: 1.57mm [.062] THICK CARD
-D: Double
Produktbeskrivelse
  • Rugged Edge Rate® contact
  • Single-ended and differential pairs
  • Card slot: .062" (1.60 mm)
  • Solder tabs for mechanical strength
  • Extended Life Product™ (E.L.P.™)
Ta kontakt med leverandøren
Samtec Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems
SAMTEC USA