preci-dip
preci-dip

Dual-In-Line Sockets - Open frame / Wire-wrap

Solderless wire-wrap terminals are firmly fitted in the insulator body to withstand torque of wrapping tool.

Manufacturer preci-dip
Description Dual-In-Line Sockets, Open frame / Wire-wrap, 10 poles, l1 = 6.6 mm, Tin / 0.75 µm Gold
Part number 121-83-210-41-001101
Omniclass number 23.35.27.13
CAD-modeller
Del
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Length L (mm)
PP Plating Code
Tin / 0.75 µm Gold

Ta kontakt med leverandøren

preci-dip

preci-dip

Interconnect components

Google Map