2

Interstitial PGA carrier sockets with disposable plastic body and low profile, ultra-thin contacts with Ø 0.84 mm that requires Ø min 0.9 mm PCB holes.

Manufacturer preci-dip
Description Interstitial PGA carrier sockets with disposable plastic body and low profile, ultra-thin contacts with Ø 0.84 mm that requires Ø min 0.9 mm PCB holes, 14x14 pins, 183 contacts, Tin / 0.75 µm gold
Part number 614-83-183-14-091144
Omniclass number 23.35.27.13
Produktutvalg
Dokumentasjon
Ta kontakt med leverandøren
preci-dip Interconnect components
PRECI-DIP SA