Refrigerated Air Dryer IDU4E-10

 
Manufacturer SMC
Description Refrigerated Air Dryer, 59.52 lbs, 1/2 BSPT Port Size
Part Number IDU4E-10
MI Item Number 04565060
Distributor Motion Industries
Motion Internal Description IDU4E-10 REFRIGERATED AIR DRYER
E-Shop link https://www.motionindustries.com/products/sku/04565060
Air Flow Capacity 18.36 scfm @ 50 Hz;20.13 scfm @ 60 Hz
Maximum Operating Pressure 145 psi
Maximum Operating Temperature 104 °F
Minimum Operating Temperature 36 °F
Overall Height 22.360 in
Overall Length 19.015 in
Overall Width 11.180 in
Port Size 1/2 BSPT
Refrigerant Type R 134.a
Series IDU-E
Standard Dew Point 50 °F
Supply Current 3.0/3.1 A
Supply Frequency 50/60 Hz
Supply Phase 1
Supply Voltage 100/110 V ac
Weight 59.52 lbs
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Ta kontakt med leverandøren

Motion

Motion

Motion is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map