i 12
Manufacturer Günther Spelsberg GmbH + Co. KG
Description Junction box i 12 SB-L
Part Number 33271201
Width 85
Length 85
Box polyethylene
Cover Polypropylene
Material Polypropylene
Ingress protection IP55 - acc. to EN 60529 / DIN VDE 0470-1
Ambient temperature (min.) -25
Ambient temperature (max.) 40
Ambient temperature (24 h) 35
Rated insulation voltage AC 400
Halogen-free true
Heavy metals-free true
PVC-free true
Silicone-free true
Max. rel. humidity at 25° C (short term) 95%
Max. rel. humidity at 40° C 50%
Weatherproof false
Height 37
Sealable false
Tackable false
Explosion safety none
Functional integrity none
Color miscellaneous
Rated cross section 2.5
Produktutvalg
Selector Part Number Description CAD-Download Product data sheet Width Length Box Cover Sealing Cover screw Material Ingress protection Impact resistance Protection class Ambient temperature (min.) Ambient temperature (max.) Ambient temperature (24 h) Rated insulation voltage AC Rated insulation voltage DC Halogen-free Heavy metals-free PVC-free Silicone-free Fitted for outdoor application Cable entries Combustion behaviour acc. to UL 94 Combustion behaviour acc. to VDE Max. rel. humidity at 25° C (short term) Max. rel. humidity at 40° C Weatherproof Height Interior height Sealable Tackable E-Number FI E-Number NO Explosion safety Functional integrity Color Equiqment Rated cross section
1 33221201 Junction box i 12 -L/sw Produktdetailseite Datenblatt 78 78 polypropylene. flame-retardent grey polypropylene. flame-retardent pure white Polypropylene IP30 - acc. EN 60529 / DIN VDE 0470-1 -25 40 35 400 true true true true 95% 50% false 27 false false 1602034 none none Grey None 2.5
2 33241201 Junction box i 12-2,5² Produktdetailseite Datenblatt 85 85 polyethylene Polypropylene Polypropylene IP55 - acc. to EN 60529 / DIN VDE 0470-1 -25 40 35 400 true true true true 95% 50% false 37 false false 1243529 none none miscellaneous 2.5
3 33251201 Junction box i 12-L/gr Produktdetailseite Datenblatt 75 75 polyethylene Polypropylene Polypropylene IP55 - acc. to EN 60529 / DIN VDE 0470-1 -25 40 35 400 true true true true 95% 50% false 37 false false none none red None 2.5
4 33261201 Junction box i 12-L/w Produktdetailseite Datenblatt 75 75 polyethylene Polypropylene Polypropylene IP55 - acc. to EN 60529 / DIN VDE 0470-1 -25 40 35 400 true true true true 95% 50% false 37 false false none none Grey None 2.5
5 33271201 Junction box i 12 SB-L Produktdetailseite Datenblatt 85 85 polyethylene Polypropylene Polypropylene IP55 - acc. to EN 60529 / DIN VDE 0470-1 -25 40 35 400 true true true true 95% 50% false 37 false false none none miscellaneous 2.5
6 33291201 Junction box i 12-L Produktdetailseite Datenblatt 85 85 polyethylene Polypropylene Polypropylene IP55 - acc. to EN 60529 / DIN VDE 0470-1 -25 40 35 400 true true true true 95% 50% false 37 false false 1243528 none none miscellaneous 2.5
Part Number
Description
CAD-Download
Product data sheet
Width
Length
Box
Cover
Sealing
Cover screw
Material
Ingress protection
Impact resistance
Protection class
Ambient temperature (min.)
Ambient temperature (max.)
Ambient temperature (24 h)
Rated insulation voltage AC
Rated insulation voltage DC
Halogen-free
Heavy metals-free
PVC-free
Silicone-free
Fitted for outdoor application
Cable entries
Combustion behaviour acc. to UL 94
Combustion behaviour acc. to VDE
Max. rel. humidity at 25° C (short term)
Max. rel. humidity at 40° C
Weatherproof
Height
Interior height
Sealable
Tackable
E-Number FI
E-Number NO
Explosion safety
Functional integrity
Color
Equiqment
Rated cross section
Produktbeskrivelse

Junction box acc. to DIN EN 60670 (VDE 0606), 12 entries, 3 floor entries, complete with punching tool and blanking plug, with external fixing positions, with protection rating IP55, up to 2.5², with protection level IK07, protection class II, VDE tested,

Dokumentasjon
Ta kontakt med leverandøren
Günther Spelsberg GmbH + Co. KG
Günther Spelsberg GmbH + Co. KG