Detection switch bidirectional/detection microswitch left and right reset/plug-in limit switch/reset switch/travel switch/detection switch

Manufacturer Dongguan ALPSR Electronic
Description XB-TM-1112-3P-EL
Manufacturer Part Number XB-TM-1112-3P-EL
Product type Detection Switch
Rated current 0.3A/0.5A
Rated voltage 12V/30V DC
Temperature range -10℃±60℃
Operating force 30gf±12gf
Installation method Welding wire/welding plate
Service life 50000 times
Contact resistance 30MΩ
Pin 3PIN
Dimension 12.5*11*5.8mm
Electroplating process Brass silver plating
withstanding voltage 250V AC
Weldability test 250℃±5℃
insulation resistance 100MΩ
Product Certification ROHS
CAD-modeller
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Manufacturer Part NumberDescriptionProduct typeRated currentRated voltageTemperature rangeOperating forceInstallation methodService lifeContact resistancePinDimensionElectroplating processwithstanding voltageWeldability testinsulation resistanceProduct Certification
XB-TM-1112-3P-ELXB-TM-1112-3P-ELDetection Switch0.3A/0.5A12V/30V DC-10℃±60℃30gf±12gfWelding wire/welding plate50000 times30MΩ3PIN12.5*11*5.8mmBrass silver plating250V AC250℃±5℃100MΩROHS

Ta kontakt med leverandøren

Dongguan ALPSR Electronic

Dongguan ALPSR Electronic

Dongguan Xibang Electronics Co., Ltd., headquartered in 1993, is a manufacturing enterprise specializing in the design, development, production, sales and service of switches and sockets. Xibang Electronics is a manufacturer of standardized electronic switch connector parts. It aims to provide high-performance, switch connectors, customized parts and services to global users, and is committed to building a complete global supply manufacturer. Through continuous product innovation, service capabilities and excellent quality, with the purpose of "serving global customers", it is an export-oriented economic entity integrating development, production and sales.

Google Map