binder
binder

M16 IP67 male cable connector, Contacts: 5, 6.0 - 8.0 mm, shieldable, solder, IP67, UL

M16, series 423, Miniature Connectors

Manufacturer binder
Description M16 IP67 male cable connector, Contacts: 5, 6.0 - 8.0 mm, shieldable, solder, IP67, UL
Part Number 99 5613 09 05
Mass 45.587
product segment Miniature Connectors
numbers of contacts 5
design male cable connector
locking system screw
termination solder
installation type cable mounting
EMC shieldable
degree of protection IP67
wire gauge mm max. 0.75 mm²
wire gauge AWG max. AWG 18
Mechanical durability > 500 Mating cycles
cable outlet 6.0 - 8.0 mm
Rated current 6 A
Rated voltage 250 V
pollution degree 1
overvoltage category III
insulating material group I
CAD-modeller
Del
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Produktbeskrivelse

male cable connector

Ta kontakt med leverandøren

binder

binder

Connectors

Google Map