binder
binder

M12-A male panel mount connector, Contacts: 8, unshielded, solder, IP68, UL, PG9

M12, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12-A male panel mount connector, Contacts: 8, unshielded, solder, IP68, UL, PG9
Part Number 86 4231 1002 00008
product segment Automation Technology - Sensors and Actuators
numbers of contacts 8
design male panel mount connector
locking system screw
termination solder
installation type Panel Mount
EMC unshielded
coding M12-A
degree of protection IP68
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 2 A (UL 1.5 A)
Rated voltage 30 V
pollution degree 3
overvoltage category III
insulating material group II
CAD-modeller
Del
Sørg for at denne programvaren har blitt installert.

Produktutvalg

Produktbeskrivelse

male panel mount connector

Ta kontakt med leverandøren

binder

binder

Connectors

Google Map