Electro magnetic clutch E220 var00

ATEX products : non certified products/ Please, send us your requests

Manufacturer Warner Electric
Description single disc clutch
Part number E220-Var-00-SZ1600
Productselectie
Selector Part number Power technology Description Torque (N.m) Speed (RPM) Voltage (VDC) Power (W) Bore mini (mm) Bore maxi (mm) Weight (kg)
1 E220-Var-00-SZ200 Activated by power on single disc clutch 200 2600 24 81 30 55 20
2 E220-Var-00-SZ400 Activated by power on single disc clutch 400 2000 24 37 35 65 20.8
3 E220-Var-00-SZ800 Activated by power on single disc clutch 800 1700 24 47 40 75 34.5
4 E220-Var-00-SZ1600 Activated by power on single disc clutch 1600 1500 24 94 50 90 59
5 E220-Var-00-SZ3200 Activated by power on single disc clutch 3200 1500 103.5 187 65 100 120
Part number
Power technology
Description
Torque (N.m)
Speed (RPM)
Voltage (VDC)
Power (W)
Bore mini (mm)
Bore maxi (mm)
Weight (kg)
Documentatie
Contacteer de leverancier
Warner Electric Manufacturer of industrial transmission components
Warner Electric Europe S.A.S