Torque limiter L331 var00

ATEX products : non certified products/ Please, send us your requests

Manufacturer Warner Electric
Description Sealed multidisc torque limiter
Part number L331-Var-00-SZ1600
Productselectie
Selector Part number Description Torque (N.m) Speed (RPM) Bore mini (mm) Bore maxi (mm) Weight (kg)
1 L331-Var-00-SZ50 Sealed multidisc torque limiter 50 4800 18 30 4.2
2 L331-Var-00-SZ100 Sealed multidisc torque limiter 100 3800 20 36 5.8
3 L331-Var-00-SZ200 Sealed multidisc torque limiter 200 3200 25 48 7.3
4 L331-Var-00-SZ400 Sealed multidisc torque limiter 400 3700 30 55 10.1
5 L331-Var-00-SZ800 Sealed multidisc torque limiter 800 2200 30 65 16.2
6 L331-Var-00-SZ1600 Sealed multidisc torque limiter 1600 1900 45 80 28.4
7 L331-Var-00-SZ3200 Sealed multidisc torque limiter 3200 1600 50 95 37.4
8 L331-Var-00-SZ6400 Sealed multidisc torque limiter 6400 1300 80 120 75
9 L331-Var-00-SZ12800 Sealed multidisc torque limiter 12800 1000 100 140 162
Part number
Description
Torque (N.m)
Speed (RPM)
Bore mini (mm)
Bore maxi (mm)
Weight (kg)
Documentatie
Contacteer de leverancier
Warner Electric Manufacturer of industrial transmission components
Warner Electric Europe S.A.S