2

Mooring ring with bolt

Manufacturer TR INOX
Description Mooring ring with bolt 01.287
Part number 01.287
Productselectie
Selector Code A (mm) A1 (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm)
1 01.287 150 80 110 40 60 20 20 120
2 01.288 190 80 150 40 60 20 20 120
Code
A (mm)
A1 (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
Contacteer de leverancier
TR INOX TR INOX is now a point of reference in Italy and abroad for the production of nautical accessories , made of stainless steel AISI 316L with warranty Made in Italy.
TR INOX