Technische Antriebselemente GmbH - Germany
Technische Antriebselemente GmbH - Germany


worm reduction gearbox I110

Manufacturer Technische Antriebselemente GmbH - Germany
Description worm reduction gearbox I110
Part number I110 FP 40 B52
CAD-modellen
Delen

Productselectie

Index Selector reduction i output torque M2 at 500 min-1 (N.m) weight (kg)
1 1 7.5 540 29
2 2 10 608 29
3 3 15 729 29
4 4 20 594 29
5 5 25 635 29
6 6 30 824 29
7 7 40 810 29
8 8 50 743 29
9 9 60 716 29
10 10 80 608 29
11 11 100 540 29
design
2. shaftend J - yes, N - no
mounting position
location output flange L - left, R - right, X - no
X

Contacteer de leverancier

Technische Antriebselemente GmbH - Germany

Technische Antriebselemente GmbH - Germany

The experts in drive and linear motion systems

Google Map