1

Spring spacer coupling for bigger radial misalignments, low bearing loads

Manufacturer Technische Antriebselemente GmbH - Germany
Description Spring spacer coupling for aligned shafts
Reference 670.52 19 15.875
Productselectie
Selector Order no. D (mm) L (mm) L1 (mm) B1 Min (mm) B1 max (mm) B2 min (mm) B2 max (mm) B3 (mm) Max. Speed (rpm) Max. Torque (N.cm) Weight (g) Material flange Material spring spacer
1 670.41 41.5 59.7 17.1 6.35 16 6.35 16 17.5 25000 1130 112 Aluminium Alloy, colorless anodised Spring steel stainless
2 670.52 52 78.1 22.9 8 20 8 20 22 25000 3000 247 Aluminium Alloy, colorless anodised Spring steel stainless
3 670.66 66 90.7 26 12 28 12 28 30.2 25000 6000 444 Aluminium Alloy, colorless anodised Spring steel stainless
Order no.
D (mm)
L (mm)
L1 (mm)
B1 Min (mm)
B1 max (mm)
B2 min (mm)
B2 max (mm)
B3 (mm)
Max. Speed (rpm)
Max. Torque (N.cm)
Weight (g)
Material flange
Material spring spacer
Contacteer de leverancier
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)