1

Trapezoidal Nut (Round), Bronze, single-thread

Manufacturer T.E.A. Transmissions Pty Ltd - Australia
Description round trapezoidal nut single-thread, right-handed or left-handed, bronze
Reference BR10x3
Productselectie
Selector Order no. d (mm) p (mm) D (mm) L (mm) Material
1 BR10x3 10 3 22 15 Bronze
2 TRRM12X3RBR 12 3 22 18 Bronze
3 BR14x4 14 4 36 21 Bronze
4 BR16x4 16 4 36 24 Bronze
5 BR18x4 18 4 36 27 Bronze
6 BR20x4 20 4 36 30 Bronze
7 BR22x5 22 5 50 33 Bronze
8 BR24x5 24 5 50 36 Bronze
9 BR26x5 26 5 50 39 Bronze
10 BR28x5 28 5 60 42 Bronze
11 BR30x6 30 6 60 45 Bronze
12 BR36x6 36 6 75 54 Bronze
13 BR40x7 40 7 75 60 Bronze
14 BR44x7 44 7 75 66 Bronze
15 BR48x8 48 8 75 72 Bronze
16 BR50x8 50 8 75 75 Bronze
17 BR60x9 60 9 100 90 Bronze
18 BL10x3 10 3 22 15 Bronze
19 TRRM12X3LBR 12 3 22 18 Bronze
20 BL14x4 14 4 36 21 Bronze
21 BL16x4 16 4 36 24 Bronze
22 BL18x4 18 4 36 27 Bronze
23 BL20x4 20 4 36 30 Bronze
24 BL22x5 22 5 50 33 Bronze
25 BL24x5 24 5 50 36 Bronze
26 BL26x5 26 5 50 39 Bronze
27 BL28x5 28 5 60 42 Bronze
28 BL30x6 30 6 60 45 Bronze
29 BL36x6 36 6 75 54 Bronze
30 BL40x7 40 7 75 60 Bronze
31 BL44x7 44 7 75 66 Bronze
32 BL48x8 48 8 75 72 Bronze
33 BL50x8 50 8 75 75 Bronze
34 BL60x9 60 9 100 90 Bronze
Order no.
d (mm)
p (mm)
D (mm)
L (mm)
Material
Contacteer de leverancier
T.E.A. Transmissions Pty Ltd - Australia The experts in drive and linear motion systems
T.E.A. Transmissions Pty Ltd