TE Connectivity
TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description SSL005PC2DC012N = WDUALOBE
Part Number 6-1589456-4
Centerline (Pitch) [INCH] .025
Wire Size [MMSQ] .05
Contact Current Rating (Max) [AMP] 1
Wire Size [AWG] 30
Operating Temperature Range [DEGC] -200 – 200
Operating Temperature Range [DEGF] -328 – 392
Centerline (Pitch) [MM] .64
Operating Voltage [VAC] 500
CAD-modellen
Delen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie