TE Connectivity
TE Connectivity

Standard Rectangular Connectors

Manufacturer TE Connectivity
Description 18P VERT HDR VAL-U-LOK HCS GW
Part Number 1-2825272-8
Length [MM] 39
Length [INCH] 1.5354
PCB Thickness (Recommended) [MM] 1.6
PCB Thickness (Recommended) [INCH] .063
Width [MM] 9.75
Width [INCH] .383
Insulation Diameter (Max) [MM] 2.39
Row-to-Row Spacing [INCH] .165
Row-to-Row Spacing [MM] 4.2
Centerline (Pitch) [INCH] .165
Wire Size [MMSQ] .12 – 1.4
Contact Current Rating (Max) [AMP] 13
Wire Size [AWG] 26 – 18
Height [MM] 12.8
Height [INCH] .504
Tail Length [MM] 3.5
Tail Length [INCH] .138
Operating Temperature Range [DEGC] -40 – 105
Operating Temperature Range [DEGF] -40 – 221
Operating Voltage [VAC] 600
Accepts Wire Insulation Diameter Range [INCH] .047 – .122
Accepts Wire Insulation Diameter Range [MM] 1.2 – 3.1
CAD-modellen
Delen
Zorg ervoor dat deze software geïnstalleerd is.

Productselectie