RJ45 Connectors

Manufacturer TE Connectivity
Description MJ,R/A,8P - AMP-0-5520426-4 - CF8931-000
Part Number 5520426-4
URL https://www.te.com/usa-en/product-5520426-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Also Known As (Marketing Alias) AMP-0-5520426-4
Also Known As (Marketing Alias) #2 CF8931-000
Centerline (Pitch) [mm] 1.02
PCB Tail Length [mm] 3.8
Connector Height [mm] 16.2
Packaging Method Box & Tray
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
Housing Color Black
Port Configuration Single Port
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Grounding Options None
Modular Jack & Plug Interface Type RJ45
Port Matrix Configuration 1 x 1
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material PBT GF
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 3
Shielded No
Connector Contact Density Standard
Productselectie
Selector Part Number Description Buy Now Product Documentation Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Centerline (Pitch) [mm] PCB Tail Length [mm] Connector Height [mm] Packaging Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material Housing Color Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Grounding Options Modular Jack & Plug Interface Type Port Matrix Configuration Status Indicator Contact Mating Area Plating Material Housing Material Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density
1 5520426-4 MJ,R/A,8P - AMP-0-5520426-4 - CF8931-000 Buy Now Product Documentation AMP-0-5520426-4 CF8931-000 1.02 3.8 16.2 Box & Tray Printed Circuit Board Board Mount Signal 8 Phosphor Bronze Black Single Port Through Hole - Solder Right Angle None RJ45 1 x 1 None Gold PBT GF RJ Type Jacks & Plugs Cat 3 No Standard
Part Number
Description
Buy Now
Product Documentation
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Centerline (Pitch) [mm]
PCB Tail Length [mm]
Connector Height [mm]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
Housing Color
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Grounding Options
Modular Jack & Plug Interface Type
Port Matrix Configuration
Status Indicator
Contact Mating Area Plating Material
Housing Material
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Contacteer de leverancier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.