RJ45 Connectors

Manufacturer TE Connectivity
Description MJ,LPF,R/A,8P,KEYED,TUBE
Part Number 5555167-4
URL http://www.te.com/usa-en/product-5555167-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
PCB Tail Length [mm] 2.79
PCB Tail Length [in] .11
Contact Mating Area Plating Material Thickness [µm] 1.27
Contact Mating Area Plating Material Thickness [µin] 50
Connector Height [mm] 12.7
Connector Height [in] .5
Packaging Method Box & Tube
Packaging Quantity 36
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Low
Port Configuration Single Port
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Standard - Latch Down
PCB Contact Termination Area Plating Material Tin
Grounding Options None
Panel Mount Feature With
Modular Jack & Plug Interface Type RJ45
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material PBT Polyester
Keyed Yes
Entry Location Side
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 3
Shielded No
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Productselectie
Selector Part Number Description Buy Now Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] Connector Height [mm] Connector Height [in] Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Status Indicator Contact Mating Area Plating Material Housing Material Keyed Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 5555164-4 MJ,LPF,R/A,8P,TUBE Buy Now -40 – 85 -40 – 185 1.02 .04 .2 1.57 .062 3.8 .15 1.27 50 12.7 .5 Box & Tube 37 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin None With RJ45 Nickel 1 x 1 8 None Gold PBT Polyester No Side RJ Type Jacks & Plugs Cat 3 No Standard Connector
2 5555167-4 MJ,LPF,R/A,8P,KEYED,TUBE Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.79 .11 1.27 50 12.7 .5 Box & Tube 36 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin None With RJ45 Nickel 1 x 1 8 None Gold PBT Polyester Yes Side RJ Type Jacks & Plugs Cat 3 No Standard Connector
3 5569118-1 MJ,LPF,R/A,8P - 650-1032-01 Buy Now 650-1032-01 -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 3.8 .15 1.27 50 15.24 .6 Box & Tray 152 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin None With RJ45 Nickel 1 x 1 8 None Gold High Temperature Nylon Yes Side RJ Type Jacks & Plugs Cat 3 No Standard Connector
Part Number
Description
Buy Now
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
Connector Height [mm]
Connector Height [in]
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentatie
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555164-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555164-4
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555166-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555167-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555167-4
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5569118-1
Modular Jacks - 5555164-1
Modular Jacks - 5555164-4
Modular Jacks - 5555166-1
Modular Jacks - 5555167-1
Modular Jacks - 5555167-4
Modular Jacks - 5569118-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5555164-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5555166-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5555167-1
MODULAR JACK ASSEMBLY, 8 POSITION, LOW PROFILE, RIGHT ANGLE, WITHOUT PANEL STOPS - 5555164-1
MODULAR JACK ASSEMBLY, 8 POSITION, LOW PROFILE, RIGHT ANGLE, WITHOUT PANEL STOPS - 5555164-4
MODULAR JACK ASSEMBLY, 8 POSITION, LOW PROFILE, RIGHT ANGLE, KEYED WITH PANEL STOPS - 5555166-1
3D PDF - 5555166-1
MOD JACK ASSEMBLY, 8 POSITION LOW PROFILE, RIGHT ANGLE, KEYED, WITHOUT PANEL STOPS - 5555167-1
MOD JACK ASSEMBLY, 8 POSITION LOW PROFILE, RIGHT ANGLE, KEYED, WITHOUT PANEL STOPS - 5555167-4
MODULAR JACK ASSEMBLY, 8 POSITION, LOW PROFILE, RIGHT ANGLE, KEYED WITHOUT PANEL STOPS - 5569118-1
3D PDF - 5569118-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5555164-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5555166-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5555167-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5569118-1
3D PDF - 5555164-1
3D PDF - 5555164-4
3D PDF - 5555167-1
3D PDF - 5555167-4
MD_5555164-4_03092018451_dmtec - 5555164-4
MD_5555166-1_0423201821_dmtec - 5555166-1
MD_5555167-1_12262016416_dmtec - 5555167-1
MD_5555167-4_0819201751_dmtec - 5555167-4
MD_5569118-1_01192017817_dmtec - 5569118-1
Contacteer de leverancier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.