RJ45 Connectors

Manufacturer TE Connectivity
Description MJ,INV,1X1,5PNL G,.100"ST,SN
Part Number 1-406541-4
URL http://www.te.com/usa-en/product-1-406541-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
PCB Tail Length [mm] 2.54
PCB Tail Length [in] .1
Contact Mating Area Plating Material Thickness [µm] .36
Contact Mating Area Plating Material Thickness [µin] 15
PCB Ground Tab Location [mm] -3.43
PCB Ground Tab Location [in] -.135
Connector Height [mm] 13.34
Connector Height [in] .525
Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two
Packaging Method Box & Tray
Packaging Quantity 441
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Panel
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Single Port
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Inverted - Latch Up
PCB Contact Termination Area Plating Material Tin
Grounding Options PCB and Panel Ground
Panel Mount Feature Without
Modular Jack & Plug Interface Type RJ45
Panel Ground Location Top
Shield Plating Finish Satin
PCB Termination Area Plating Finish Matte
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Number of Panel Ground Tabs 5
Number of PCB Ground Tabs 2
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material High Temperature Thermoplastic
Keyed No
Shield Material Copper Alloy
Shield Plating Material Nickel
Entry Location Side
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 5
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Productselectie
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] PCB Ground Tab Location [mm] PCB Ground Tab Location [in] Connector Height [mm] Connector Height [in] Comment Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile PCB Mount Retention Type Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type LED Color (Bottom Left) LED Color (Bottom Right) Panel Ground Location Shield Plating Finish PCB Termination Area Plating Finish Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Number of Panel Ground Tabs Number of PCB Ground Tabs Status Indicator Contact Mating Area Plating Material Housing Material Keyed Shield Material Shield Plating Material Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 1-1775365-4 MOD JACK, RJ45, SHIELD,50u"Au, L=2.05mm Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 .063 1 .039 1.27 50 11.8 .465 Short, with Solder Terminal Reel 110 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Guide Post Single Port Surface Mount Right Angle Connector Assembly Standard - Latch Down Gold Flash PCB Ground Without RJ45 Nickel 1 x 1 8 2 None Gold PA 9T GF30 No Brass Nickel Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
12 1-2041035-4 RJ45 8P8C non-SHD P-GND T/D 50u" Au Buy Now -40 – 85 -40 – 185 1.02 .04 1 1.6 2.2 .087 1.27 50 2.2 .086 Box 90 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Gold Flash None Without RJ45 Nickel 1 x 1 8 None Gold PA 46 GF30 No Brass Side RJ Type Jacks & Plugs Cat 3 No Standard Connector
13 1-406541-4 MJ,INV,1X1,5PNL G,.100"ST,SN Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.54 .1 .36 15 -3.43 -.135 13.34 .525 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Box & Tray 441 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground Without RJ45 Top Satin Matte Nickel 1 x 1 8 5 2 None Gold High Temperature Thermoplastic No Copper Alloy Nickel Side RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
14 1-406541-7 MJ,INV,1X1,6PNL,.1"ST,SN,KINKD Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.54 .1 .36 15 -3.43 -.135 13.34 .525 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Box & Tray 441 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground Without RJ45 Top Satin Matte Nickel 1 x 1 8 6 2 None Gold High Temperature Thermoplastic No Copper Alloy Nickel Side RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
15 1734320-1 RJ45, W/ PANEL, Y/G LEDS, DIP, 6U" Au Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 2.62 .103 .76 6 13.64 .537 Box 25 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Gold Flash PCB and Panel Ground Without RJ45 Green Yellow Nickel 1 x 1 8 2 LED Gold PA 46 GF30 No Brass Nickel Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
16 1775134-1 MOD JACK, RJ45, SINGLE, 6u" Au Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 .062 2.62 .103 .15 6 13.25 .52 Box & Tray 90 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Gold Flash PCB and Panel Ground Without RJ45 Nickel 1 x 1 8 2 None Gold PA 46 GF30 No Brass Nickel Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
17 1775365-1 MODULAR JACK, RJ45, SHIELD, SMT, 6u" Au Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 .063 1 .039 .15 6 11.8 .465 Reel 110 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Action/Compliant Tail Single Port Surface Mount Right Angle Connector Assembly Standard - Latch Down Gold Flash PCB Ground Without RJ45 Nickel 1 x 1 8 2 None Gold PA 9T GF30 No Brass Nickel Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
18 1932219-1 MJ,INV,1X1,6PNL G,.100"ST,SN Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 3.18 .125 1.27 50 4.13 .163 13.34 .524 Tray 63 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground With RJ45 Top Satin Matte Nickel 1 x 1 8 6 2 None Gold High Temperature Thermoplastic No Copper Alloy Nickel Side RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
19 2007676-1 MJ,1X1,8POS,RVPGT,CAT5,LUBE Buy Now OEG Miniature Relay PCF -40 – 85 -40 – 185 1.02 .04 1.5 3.8 .15 1.27 50 13.72 .54 Tray 80 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without RJ45 Nickel 1 x 1 8 None Gold High Temperature Thermoplastic No Brass Nickel Side RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
2 2041035-4 RJ45 8P8C SHD P-GND T/D 50u" Au Buy Now -40 – 85 -40 – 185 1.02 .04 1 1.6 3.5 .138 1.27 50 11.3 .445 Box 90 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Gold Flash PCB and Panel Ground Without RJ45 Nickel 1 x 1 8 2 None Gold PA 46 GF30 No Brass Nickel Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
3 2041035-5 RJ45 8P8C SHD P-GND T/D 50u" Au Buy Now -40 – 85 -40 – 185 1.02 .04 1 1.6 3.5 .138 1.27 50 11.3 .445 Box 90 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Gold Flash PCB and Panel Ground Without RJ45 Nickel 1 x 1 8 2 None Gold PA 46 GF30 No Brass Nickel Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
4 2041086-1 MODULAR JACK,RJ11,SINGLE,DIP,6u'' Buy Now OEG Miniature Relay PCF -40 – 85 -40 – 185 1.02 .04 1 1.6 2.62 .103 .15 6 13.34 .525 Box & Tray 2250 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Gold Flash PCB and Panel Ground Without RJ45 Nickel 1 x 1 8 2 None Gold PA 46 GF30 No Brass Nickel Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
5 2-1775365-1 RJ45 SHLD 6u" DIM C=3.1 Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 .063 1 .039 .15 6 11.8 .465 Short, with Solder Terminal Box & Tray 110 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Action/Compliant Tail Single Port Surface Mount Right Angle Connector Assembly Standard - Latch Down Gold Flash PCB Ground Without RJ45 Nickel 1 x 1 8 2 None Gold PA 9T GF30 No Brass Nickel Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
6 2-1775365-5 MODULAR JACK, RJ45, SHIELD, SMT, 6u" Au Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 .063 1 .039 .15 6 11.8 .465 Short, with Solder Terminal Tape & Reel 110 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Action/Compliant Tail Single Port Surface Mount Right Angle Connector Assembly Standard - Latch Down Gold Flash PCB Ground Without RJ45 Nickel 1 x 1 8 2 None Gold PA 9T GF30 No Brass Nickel Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
7 2-406541-0 MJ,INV,1X1,6PNL G,.100"ST,SN,NARROW POST Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.54 .1 .36 15 -3.43 -.135 13.34 .525 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Tape & Reel 100 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB Ground Without RJ45 Top and Side Satin Matte Nickel 1 x 1 8 0 2 None Gold High Temperature Thermoplastic No Copper Alloy Nickel Side RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
8 2-406541-1 MJ,INV,1X1,2PNL G,.100"ST,SN Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.54 .1 .36 15 -3.43 -.135 13.34 .525 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Tray 441 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground Without RJ45 Sides Satin Matte Nickel 1 x 1 8 2 2 None Gold High Temperature Thermoplastic No Copper Alloy Nickel Side RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
9 2-406541-3 MJ,INV,1X1,6PNL G,.100"ST,SN,NARROW POST Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 3.05 .12 .36 15 -3.43 -.135 13.34 .525 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Box & Tray 441 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground Without RJ45 Top and Side Satin Matte Nickel 1 x 1 8 6 2 None Gold High Temperature Thermoplastic No Copper Alloy Nickel Side RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
10 3-1734320-5 RJ45, W/ PANEL, Y/G LEDS, DIP, 30U" Au Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 2.62 .103 .76 30 13.64 .537 Box & Tray 25 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Gold Flash PCB and Panel Ground Without RJ45 Green Yellow Nickel 1 x 1 8 2 LED Gold PA 46 GF30 No Brass Nickel Side RJ Type Jacks & Plugs Cat 3 Yes Standard Connector
11 6364288-4 IMJ,1X1,PNL GRD,RJ11BLOCK,NOLOGO Buy Now IM -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 2.6 .102 1.27 50 -3.43 -.135 13.34 .525 Special RJ11 (6 position) plug block feature - prevents RJ11 from being inserted. Package 63 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground With RJ45 Top Nickel 1 x 1 8 2 None Gold High Temperature Thermoplastic No Copper Alloy Tin Side RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
PCB Ground Tab Location [mm]
PCB Ground Tab Location [in]
Connector Height [mm]
Connector Height [in]
Comment
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
PCB Mount Retention Type
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
LED Color (Bottom Left)
LED Color (Bottom Right)
Panel Ground Location
Shield Plating Finish
PCB Termination Area Plating Finish
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Number of Panel Ground Tabs
Number of PCB Ground Tabs
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Shield Material
Shield Plating Material
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentatie
High Performance Modular Plugs & Jacks, PCB Mounted - 1-406541-1
High Performance Modular Plugs & Jacks, PCB Mounted - 1-406541-4
High Performance Modular Plugs & Jacks, PCB Mounted - 1-406541-5
High Performance Modular Plugs & Jacks, PCB Mounted - 1-406541-6
High Performance Modular Plugs & Jacks, PCB Mounted - 6364288-1
MODULAR JACK, SIDE ENTRY, SINGLE / MULTI-PORT, LOW PROFILE - 1775365-1
Modular Jacks - 1-406541-1
Modular Jacks - 1-406541-4
Modular Jacks - 1-406541-5
Modular Jacks - 1-406541-6
Modular Jacks - 6364288-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 1-406541-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 1-406541-5
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 6364288-1
MODULAR JACK RJ45, WITH LED, PANEL GROUND, DIP TYPE - 1734320-1
MODULAR JACK RJ45, WITH LED, PANEL GROUND, DIP TYPE - 3-1734320-5
MODULAR JACK, RJ45, SINGLE - 1775134-1
MODULAR JACK, RJ45, SHIELD, SMT TYPE - 1-1775365-4
MODULAR JACK, RJ45, SHIELD, SMT TYPE - 1775365-1
MODULAR JACK, RJ45, SHIELD, SMT TYPE - 2-1775365-1
MODULAR JACK, RJ45, SHIELD, SMT TYPE - 2-1775365-5
INVERTED MODULAR JACK ASSEMBLY,1X1, SHIELD , PANEL GROUND - 1932219-1
MODULAR JACK ASSEMBLY, SINGLE PORT, 8 POSITION, SHIELDED, REVERSE PANEL GROUND TABS, CATEGORY 5 - 2007676-1
MODULAR JACK CONNECTOR RJ45, 8P8C, TAB DOWN SIDE ENTRY, DIP TYPE, H=11.3MM - 1-2041035-4
MODULAR JACK CONNECTOR RJ45, 8P8C, TAB DOWN SIDE ENTRY, DIP TYPE, H=11.3MM - 2041035-4
MODULAR JACK CONNECTOR RJ45, 8P8C, TAB DOWN SIDE ENTRY, DIP TYPE, H=11.3MM - 2041035-5
MODULAR JACK, RJ11 SINGLE, DIP TYPE - 2041086-1
INVERT MOUDULAR JACK ASSEMBLY 1 X 1, SHIELDED, PANEL GROUND - 1-406541-1
INVERT MOUDULAR JACK ASSEMBLY 1 X 1, SHIELDED, PANEL GROUND - 1-406541-4
INVERT MOUDULAR JACK ASSEMBLY 1 X 1, SHIELDED, PANEL GROUND - 1-406541-5
INVERT MOUDULAR JACK ASSEMBLY 1 X 1, SHIELDED, PANEL GROUND - 1-406541-6
INVERT MOUDULAR JACK ASSEMBLY 1 X 1, SHIELDED, PANEL GROUND - 1-406541-7
INVERT MOUDULAR JACK ASSEMBLY 1 X 1, SHIELDED, PANEL GROUND - 1-406541-8
INVERT MOUDULAR JACK ASSEMBLY 1 X 1, SHIELDED, PANEL GROUND - 2-406541-1
INVERT MOUDULAR JACK ASSEMBLY 1 X 1, SHIELDED, PANEL GROUND - 2-406541-2
INVERT MOUDULAR JACK ASSEMBLY 1 X 1, SHIELDED, PANEL GROUND - 2-406541-3
MODULAR JACK, RJ45, SINGLE, ENTRY, DIP TYPE - 1775365-1
INVERTED MOD JACK ASSEMBLY, 1 X 1, SHIELDED, PANEL GROUNDS, RJ45 MOD PLUG SELECTIVE CAPABILITY - 6364288-1
INVERTED MOD JACK ASSEMBLY, 1 X 1, SHIELDED, PANEL GROUNDS, RJ45 MOD PLUG SELECTIVE CAPABILITY - 6364288-4
3D PDF - 6364288-1
3D PDF - 6364288-4
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 1-406541-1
3D PDF - 1-1775365-4
3D PDF - 1-2041035-4
3D PDF - 1-406541-1
3D PDF - 1-406541-4
3D PDF - 1-406541-5
3D PDF - 1-406541-6
3D PDF - 1-406541-7
3D PDF - 1-406541-8
3D PDF - 1-406541-9
3D PDF - 1734320-1
3D PDF - 1775134-1
3D PDF - 1775365-1
3D PDF - 1932219-1
3D PDF - 2007676-1
3D PDF - 2041035-4
3D PDF - 2041035-5
3D PDF - 2041086-1
3D PDF - 2-1775365-1
3D PDF - 2-1775365-5
3D PDF - 2-406541-0
3D PDF - 2-406541-1
3D PDF - 2-406541-2
3D PDF - 2-406541-3
3D PDF - 3-1734320-5
MD_1-2041035-4_081720171214_dmtec - 1-2041035-4
MD_1-406541-5_102020152359_dmtec - 1-406541-5
MD_1-406541-7_05212018120_dmtec - 1-406541-7
MD_1-406541-8_0102201821_dmtec - 1-406541-8
MD_1-406541-9_012320192329_dmtec - 1-406541-9
MD_1775134-1_04242018032_dmtec - 1775134-1
MD_2041035-5_04172017512_dmtec - 2041035-5
MD_2-1775365-5_100920171220_dmtec - 2-1775365-5
MD_2-406541-0_07052016614_dmtec - 2-406541-0
MD_2-406541-1_04082013122_dmtec - 2-406541-1
MD_2-406541-3_051720182247_dmtec - 2-406541-3
MODULAR PLUGS AND JACKS REPORT - 1-406541-1
MODULAR PLUGS AND JACKS REPORT - 1-406541-4
MODULAR PLUGS AND JACKS REPORT - 1-406541-5
MODULAR PLUGS AND JACKS REPORT - 1-406541-6
MODULAR PLUGS AND JACKS REPORT - 1-406541-7
MODULAR PLUGS AND JACKS REPORT - 1-406541-8
MODULAR PLUGS AND JACKS REPORT - 1-406541-9
MODULAR PLUGS AND JACKS REPORT - 2-406541-0
MODULAR PLUGS AND JACKS REPORT - 2-406541-1
MODULAR PLUGS AND JACKS REPORT - 2-406541-2
MODULAR PLUGS AND JACKS REPORT - 2-406541-3
Contacteer de leverancier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.