Other Automotive Connector Accessories

Manufacturer TE Connectivity
Description CB CL ASM - ZPF000000000131685
Part number WHDS-18-1
URL https://www.te.com/usa-en/product-WHDS-18-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series DEUTSCH HD,DEUTSCH HD30
Also Known As (Marketing Alias) ZPF000000000131685
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Accessory Type Other
Packaging Method Package
Packaging Quantity 1
UL Flammability Rating None
Color Silver
Other Automotive Connector Accessories Other
Serviceable Yes
Productselectie
Selector Part Number Description Product Documentation Series Also Known As (Marketing Alias) Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type Packaging Method Packaging Quantity UL Flammability Rating Color Other Automotive Connector Accessories Serviceable
1 WHDS-18-1 CB CL ASM - ZPF000000000131685 Product Documentation DEUTSCH HD,DEUTSCH HD30 ZPF000000000131685 -55 – 125 -67 – 257 Other Package 1 None Silver Other Yes
Part Number
Description
Product Documentation
Series
Also Known As (Marketing Alias)
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
Packaging Method
Packaging Quantity
UL Flammability Rating
Color
Other Automotive Connector Accessories
Serviceable
Contacteer de leverancier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.