2

Battery Holders

Manufacturer TE Connectivity
Description Battery Holder, 3.6mm, BLK,low profile
Part Number 1775485-1
URL http://www.te.com/usa-en/product-1775485-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Contact Current Rating (Max) [A] 7
Mounting Angle Vertical
Contact Mating Area Plating Material Nickel over Nickel Palladium over Gold
Housing Color Black
Housing Material Ny66
Packaging Method Box & Tray
Packaging Quantity 80
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 2
Battery Dimensions 23 x 18.49 x 21
Battery Holder Color Black
Battery Holder Material Glass Filled Nylon 66
Battery Holder Type Coin Cell
Battery Size CR2032
For Battery Type CR2032
PCB Mount Retention Without
Locating Posts Without
Mounting Holes Without
Productselectie
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Mounting Angle Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Battery Dimensions Battery Holder Color Battery Holder Material Battery Holder Type Battery Size For Battery Type PCB Mount Retention Locating Posts Mounting Holes
1 1775485-1 Battery Holder, 3.6mm, BLK,low profile Buy Now -55 – 105 -67 – 221 7 Vertical Nickel over Nickel Palladium over Gold Black Ny66 Box & Tray 80 Printed Circuit Board Board Mount Signal Board-to-Board 2 23 x 18.49 x 21 Black Glass Filled Nylon 66 Coin Cell CR2032 CR2032 Without Without Without
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Mounting Angle
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Battery Dimensions
Battery Holder Color
Battery Holder Material
Battery Holder Type
Battery Size
For Battery Type
PCB Mount Retention
Locating Posts
Mounting Holes
Documentatie
Contacteer de leverancier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.