RJ45 Connectors

Manufacturer TE Connectivity
Description ASSY,SHLD,1X8,MJ,WAVE PNL
Part Number 6339169-6
URL http://www.te.com/usa-en/product-6339169-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series OEG Miniature Relay PCF
Operating Temperature Range [°C] -40 – 60
Operating Temperature Range [°F] -40 – 140
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1
PCB Tail Length [mm] 3.56
PCB Tail Length [in] .14
Contact Mating Area Plating Material Thickness [µm] 1.27
Contact Mating Area Plating Material Thickness [µin] 50
PCB Ground Tab Location [mm] 3.68
PCB Ground Tab Location [in] .145
Connector Height [mm] 13.71
Connector Height [in] .54
Comment Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two
Packaging Method Box & Tray
Packaging Quantity 10
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Panel
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Multiple Ports
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Standard - Latch Down
PCB Contact Termination Area Plating Material Tin
Grounding Options PCB and Panel Ground
Panel Mount Feature Without
Modular Jack & Plug Interface Type RJ45
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 8
Number of Loaded Positions 8
Number of Panel Ground Tabs 27
Number of PCB Ground Tabs 9
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material PCT Polyester
Keyed No
Shield Material Copper Zinc Alloy
Shield Plating Material Nickel
Entry Location Side
Multiple Port Configuration Ganged
Shield Panel Ground Type Wave panel grounds.
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 5
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Productselectie
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] PCB Ground Tab Location [mm] PCB Ground Tab Location [in] Connector Height [mm] Connector Height [in] Comment Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type LED Color (Top Left) LED Color (Top Right) Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Number of Panel Ground Tabs Number of PCB Ground Tabs Status Indicator Contact Mating Area Plating Material Housing Material Keyed Shield Material Shield Plating Material Entry Location Multiple Port Configuration Shield Panel Ground Type Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 5406556-1 INV MJ,1X8,PNL GRD,LED (G/Y) Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 2.54 .1 1.27 50 -3.43 -.135 13.97 .55 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Box & Tray 256 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground Without RJ45 Yellow Green Nickel 1 x 8 8 20 4 LED Gold High Temperature Thermoplastic No Copper Zinc Alloy Tin over Copper Side Ganged RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
4 5406556-4 INV MJ,1X8,PNL GRD,LED (Y/G) Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 2.54 .1 1.27 50 -3.43 -.135 13.97 .55 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Box 256 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground Without RJ45 Green Yellow Nickel 1 x 8 8 20 4 LED Gold High Temperature Thermoplastic No Copper Zinc Alloy Tin over Copper Side Ganged RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
5 5406967-4 INV MJ ASSY,1X8,PNL GRD Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 2.54 .1 1.27 50 -3.43 -.135 13.97 .55 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Box 256 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground Without RJ45 Green Yellow Nickel 1 x 8 8 20 4 LED Gold High Temperature Thermoplastic No Copper Zinc Alloy Tin over Copper Side Ganged Shield has bottom panel grounds. RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
6 5406967-5 INV MJ ASSY,1X8,PNL GRD Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 2.54 .1 1.27 50 -3.43 -.135 13.97 .55 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Box & Tray 256 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground Without RJ45 Green Green Nickel 1 x 8 8 20 4 LED Gold High Temperature Thermoplastic No Copper Zinc Alloy Tin over Copper Side Ganged Shield has bottom panel grounds. RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
7 5406967-8 INV MJ ASSY,1X8,PNL GRD Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 2.54 .1 1.27 50 -3.43 -.135 13.97 .55 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Box 256 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground Without RJ45 Green Yellow Nickel 1 x 8 8 20 4 LED Gold High Temperature Thermoplastic No Copper Zinc Alloy Tin over Copper Side Ganged Shield has bottom panel grounds. RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
8 5557566-1 MOD JK ASSY,8PORT,8POSN,RTANG - AMP-0-5557566-1 - F75620-000 Buy Now OEG Miniature Relay PCF AMP-0-5557566-1 F75620-000 -40 – 85 -40 – 185 1.02 .04 1.5 3.56 .14 1.27 50 13.386 .527 On any modular jack, Terminal No. 1 is the terminal to the extreme left as you face the jack opening Box & Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin None Without RJ45 Nickel 1 x 8 8 None Gold High Temperature Nylon No Copper Zinc Alloy Side Ganged RJ Type Jacks & Plugs Cat 3 No Standard Connector
9 5558505-1 MJ ASSY,8P,8 POS,CAT5,PCB GND Buy Now OEG Miniature Relay PCF -40 – 85 -40 – 185 1.02 .04 .2 3.56 .14 1.27 50 4.57 .18 13.64 .537 Cat 5 solder tail positions for this mod jack do not follow same number sequence as that of the trad Box & Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB Ground Without RJ45 Nickel 1 x 8 8 3 None Gold High Temperature Nylon No Copper Zinc Alloy Tin over Copper Side Ganged RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
10 5558526-1 MJ ASSY,8P,8 POS,CAT5,PNL GND Buy Now OEG Miniature Relay PCF -40 – 85 -40 – 185 1.02 .04 1.5 3.56 .14 1.27 50 4.57 .18 13.64 .537 Cat 5 solder tail positions for this mod jack do not follow same number sequence as that of the trad Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without RJ45 Nickel 1 x 8 8 6 3 None Gold High Temperature Nylon No Copper Zinc Alloy Tin over Copper Side Ganged RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
11 6116301-1 INV MJ,1X8,PNL GRD,SHLD,LED (G/Y) Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 2.54 .1 1.27 50 -3.43 -.135 13.35 .55 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Package 64 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Inverted - Latch Up Tin PCB and Panel Ground Without RJ45 Yellow Green Nickel 1 x 8 8 20 10 LED Gold High Temperature Nylon No Copper Zinc Alloy Tin over Copper Side Ganged RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
2 6339169-5 ASSY,SHLD,1X8,MJ,WAVE PNL Buy Now OEG Miniature Relay PCF -40 – 60 -40 – 140 1.02 .04 1 3.56 .14 1.27 50 4.57 .18 13.71 .54 Box & Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without RJ45 Nickel 1 x 8 8 27 3 None Gold PCT Polyester No Copper Zinc Alloy Nickel Side Ganged RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
3 6339169-6 ASSY,SHLD,1X8,MJ,WAVE PNL Buy Now OEG Miniature Relay PCF -40 – 60 -40 – 140 1.02 .04 1 3.56 .14 1.27 50 3.68 .145 13.71 .54 Recommended applications: Fast Ethernet, 10Base-T Ethernet, and 10/100 Base-T Ethernet (Cat 5 on two Box & Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Multiple Ports Through Hole - Solder Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without RJ45 Nickel 1 x 8 8 27 9 None Gold PCT Polyester No Copper Zinc Alloy Nickel Side Ganged Wave panel grounds. RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
PCB Ground Tab Location [mm]
PCB Ground Tab Location [in]
Connector Height [mm]
Connector Height [in]
Comment
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
LED Color (Top Left)
LED Color (Top Right)
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Number of Panel Ground Tabs
Number of PCB Ground Tabs
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Shield Material
Shield Plating Material
Entry Location
Multiple Port Configuration
Shield Panel Ground Type
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentatie
High Performance Modular Plugs & Jacks, PCB Mounted - 5406491-1
High Performance Modular Plugs & Jacks, PCB Mounted - 5406556-1
High Performance Modular Plugs & Jacks, PCB Mounted - 5406556-4
High Performance Modular Plugs & Jacks, PCB Mounted - 5406967-4
High Performance Modular Plugs & Jacks, PCB Mounted - 5406967-5
High Performance Modular Plugs & Jacks, PCB Mounted - 5557566-1
High Performance Modular Plugs & Jacks, PCB Mounted - 5558505-1
High Performance Modular Plugs & Jacks, PCB Mounted - 5558526-1
High Performance Modular Plugs & Jacks, PCB Mounted - 6116301-1
High Performance Modular Plugs & Jacks, PCB Mounted - 6339169-3
High Performance Modular Plugs & Jacks, PCB Mounted - 6339169-5
High Performance Modular Plugs & Jacks, PCB Mounted - 6339169-6
Modular Jacks - 5406491-1
Modular Jacks - 5406556-1
Modular Jacks - 5406556-4
Modular Jacks - 5406967-4
Modular Jacks - 5406967-5
Modular Jacks - 5557566-1
Modular Jacks - 5558505-1
Modular Jacks - 5558526-1
Modular Jacks - 6116301-1
Modular Jacks - 6339169-3
Modular Jacks - 6339169-5
Modular Jacks - 6339169-6
MODULAR JACK ASSEMBLY, PANEL GROUND, 8 PORT,8 POSITION, RIGHT ANGLE, SHIELDED, CATEGORY 5 - 5406491-1
INVERTED MODULAR JACK ASSEMBLY, 1X8, SHIELDED, PANEL GROUND, LED - 5406556-1
INVERTED MODULAR JACK ASSEMBLY, 1X8, SHIELDED, PANEL GROUND, LED - 5406556-4
3D PDF - 5406556-1
3D PDF - 5406556-4
INVERTED MODULAR JACK ASSEMBLY, 1X8, SHIELDED, BOTTOM TAB, PANEL GROUND, LED - 5406967-4
INVERTED MODULAR JACK ASSEMBLY, 1X8, SHIELDED, BOTTOM TAB, PANEL GROUND, LED - 5406967-5
INVERTED MODULAR JACK ASSEMBLY, 1X8, SHIELDED, BOTTOM TAB, PANEL GROUND, LED - 5406967-8
MODULAR JACK ASSEMBLY, EIGHT PORT,8 POSITION,RIGHT ANGLE - 5557566-1
MODULAR JACK ASSEMBLY, 8 PORT,8 POSITION,RIGHT ANGLE,CATEGORY 5 - 5558505-1
MODULAR JACK ASSEMBLY, 8 PORT,8 POSITION,RIGHT ANGLE,CATEGORY 5 - 5558526-1
3D PDF - 5558526-1
INVERTED MODULAR JACK ASSEMBLY, 1X8, SHIELDED, 8 REAR GROUND TABS, PANEL GROUND, LED - 6116301-1
3D PDF - 6116301-1
ASSEMBLY,MULTI-PORT,1X8, 8 POSITION,SHIELDED, WAVE PANEL GROUND - 6339169-3
ASSEMBLY,MULTI-PORT,1X8, 8 POSITION,SHIELDED, WAVE PANEL GROUND - 6339169-5
ASSEMBLY,MULTI-PORT,1X8, 8 POSITION,SHIELDED, WAVE PANEL GROUND - 6339169-6
82066 - Modular Jacks and MRJ21 Product catalog - Multi-Port Modular Jacks section - 5558505-1
3D PDF - 5406491-1
3D PDF - 5406967-4
3D PDF - 5406967-5
3D PDF - 5406967-8
3D PDF - 5557566-1
3D PDF - 5558505-1
3D PDF - 6339169-3
3D PDF - 6339169-5
3D PDF - 6339169-6
MD_5406967-5_10132017425_dmtec - 5406967-5
MD_5406967-8_10132017426_dmtec - 5406967-8
MD_5557566-1_04182018313_dmtec - 5557566-1
MD_5558526-1_03192014226_dmtec - 5558526-1
MD_6339169-3_04182018332_dmtec - 6339169-3
Contacteer de leverancier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.