RJ45 Connectors

Manufacturer TE Connectivity
Description ANGLED ENTRY JACK, SHIELDED RJ45
Part Number 2170668-1
URL http://www.te.com/usa-en/product-2170668-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Tail Length [mm] 2.95
PCB Tail Length [in] .12
Contact Mating Area Plating Material Thickness [µm] .76
Contact Mating Area Plating Material Thickness [µin] 30
Connector Height [mm] 25.8
Connector Height [in] 1.015
Packaging Method Tray
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Single Port
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Right Angle
Modular Jack Latch Orientation Inverted - Latch Up
PCB Contact Termination Area Plating Material Tin
Grounding Options PCB and Panel Ground
Modular Jack & Plug Interface Type RJ45
Panel Ground Location Top
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Number of Panel Ground Tabs 2
Number of PCB Ground Tabs 2
Status Indicator None
Contact Mating Area Plating Material Gold
Housing Material High Temperature Thermoplastic
Keyed No
Shield Material Copper Alloy
Entry Location Side
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 6
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Productselectie
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] Connector Height [mm] Connector Height [in] Packaging Method Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material Housing Color Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Modular Jack & Plug Interface Type Panel Ground Location Port Matrix Configuration Number of Loaded Positions Number of Panel Ground Tabs Number of PCB Ground Tabs Status Indicator Contact Mating Area Plating Material Housing Material Keyed Shield Material Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 2170668-1 ANGLED ENTRY JACK, SHIELDED RJ45 Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 2.95 .12 .76 30 25.8 1.015 Tray Printed Circuit Board Board Mount Signal 8 Phosphor Bronze Black Jack Standard Single Port Through Hole - Solder Right Angle Inverted - Latch Up Tin PCB and Panel Ground RJ45 Top 1 x 1 8 2 2 None Gold High Temperature Thermoplastic No Copper Alloy Side RJ Type Jacks & Plugs Cat 6 Yes Standard Connector
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
Connector Height [mm]
Connector Height [in]
Packaging Method
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
Housing Color
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Modular Jack & Plug Interface Type
Panel Ground Location
Port Matrix Configuration
Number of Loaded Positions
Number of Panel Ground Tabs
Number of PCB Ground Tabs
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Shield Material
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentatie
Contacteer de leverancier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.