RJ45 Connectors

Manufacturer TE Connectivity
Description 8P/8C INV MJ, SMT 22" TOP REEL
Part Number 2-338088-3
URL http://www.te.com/usa-en/product-2-338088-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -45 – 70
Operating Temperature Range [°F] -40 – 158
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
PCB Tail Length [mm] 1.5
PCB Tail Length [in] .059
Packaging Reel Diameter [cm] 56
Contact Mating Area Plating Material Thickness [µm] 1.27
Contact Mating Area Plating Material Thickness [µin] 50
Connector Height [mm] 12.7
Connector Height [in] .5
Comment This Invertible Modular Jack can also be applied hanging through a hole in the PC Board. (See PCB La
Packaging Method Reel
Packaging Quantity 500
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Single Port
Termination Method to Printed Circuit Board Surface Mount
PCB Mount Orientation Vertical
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Standard - Latch Down
PCB Contact Termination Area Plating Material Tin
Grounding Options None
Panel Mount Feature Without
Modular Jack & Plug Interface Type RJ45
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Status Indicator None
Contact Mating Area Plating Material Nickel
Housing Material PA 4T GF30
Keyed No
Entry Location Top
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 3
Shielded No
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Productselectie
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] Packaging Reel Diameter [cm] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] Connector Height [mm] Connector Height [in] Comment Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Status Indicator Contact Mating Area Plating Material Housing Material Keyed Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 2-338088-3 8P/8C INV MJ, SMT 22" TOP REEL Buy Now -45 – 70 -40 – 158 1.02 .04 1.5 1.57 .062 1.5 .059 56 1.27 50 12.7 .5 This Invertible Modular Jack can also be applied hanging through a hole in the PC Board. (See PCB La Reel 500 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Surface Mount Vertical Connector Assembly Standard - Latch Down Tin None Without RJ45 1 x 1 8 None Nickel PA 4T GF30 No Top RJ Type Jacks & Plugs Cat 3 No Standard Connector
2 3-338088-3 8/8 INV.MOD.JACK LOW HALOGEN Buy Now -45 – 70 -40 – 158 1.02 .04 1.5 1.5 .059 36 1.27 50 12.7 .5 Reel 250 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Surface Mount Vertical Connector Assembly Standard - Latch Down Tin None Without RJ45 Nickel 1 x 1 8 None Nickel PA 4T GF30 No Top RJ Type Jacks & Plugs Cat 3 No Standard Connector
3 4-338088-3 8/8 INV.MOD.JACK Buy Now -45 – 70 -40 – 158 1.02 .04 1.5 1.5 .059 1.27 50 12.7 .5 Tape Mounted on Reel Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Surface Mount Vertical Connector Assembly Standard - Latch Down Tin None Without RJ45 Nickel 1 x 1 8 None Nickel LCP (Liquid Crystal Polymer) No Top RJ Type Jacks & Plugs Cat 3 No Standard Connector
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
Packaging Reel Diameter [cm]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
Connector Height [mm]
Connector Height [in]
Comment
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentatie
Contacteer de leverancier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.