RJ45 Connectors

Manufacturer TE Connectivity
Description 8P. TOOLLESS MOD J.
Part Number 216005-1
URL http://www.te.com/usa-en/product-216005-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 70
Operating Temperature Range [°F] -40 – 158
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Tail Length [mm] .3
PCB Tail Length [in] .01
Contact Mating Area Plating Material Thickness [µm] 1.25
Contact Mating Area Plating Material Thickness [µin] 49.21
Connector Height [mm] 22
Connector Height [in] .866
Packaging Method Box
Packaging Quantity 500
Connector Mounting Type Panel
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-HB
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Single Port
Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
Termination Method to Printed Circuit Board Surface Mount
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Standard - Latch Down
Grounding Options None
Modular Jack & Plug Interface Type RJ45
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Status Indicator None
Wiring Pattern One-to-One
Contact Mating Area Plating Material Gold over Nickel
Housing Material PBT
Keyed No
Wire Termination Style Toolless
Entry Location Side
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 3
Shielded No
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Productselectie
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] Connector Height [mm] Connector Height [in] Packaging Method Packaging Quantity Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Termination Method to Wire & Cable Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation Grounding Options Modular Jack & Plug Interface Type Port Matrix Configuration Number of Loaded Positions Status Indicator Wiring Pattern Contact Mating Area Plating Material Housing Material Keyed Wire Termination Style Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 216005-1 8P. TOOLLESS MOD J. Buy Now -40 – 70 -40 – 158 1.02 .04 1.5 .3 .01 1.25 49.21 22 .866 Box 500 Panel Signal 8 Phosphor Bronze UL 94V-HB Black Jack Standard Single Port Insulation Displacement Crimp (IDC) Surface Mount Right Angle Connector Assembly Standard - Latch Down None RJ45 1 x 1 8 None One-to-One Gold over Nickel PBT No Toolless Side RJ Type Jacks & Plugs Cat 3 No Standard Connector
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
Connector Height [mm]
Connector Height [in]
Packaging Method
Packaging Quantity
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Termination Method to Wire & Cable
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
Grounding Options
Modular Jack & Plug Interface Type
Port Matrix Configuration
Number of Loaded Positions
Status Indicator
Wiring Pattern
Contact Mating Area Plating Material
Housing Material
Keyed
Wire Termination Style
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentatie
Contacteer de leverancier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.