RJ45 Connectors

Manufacturer TE Connectivity
Description 8/8 PCB MOD.JACK TE
Part Number 216550-2
URL http://www.te.com/usa-en/product-216550-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CGS TE,TE-MA
Operating Temperature Range [°C] -40 – 70
Operating Temperature Range [°F] -40 – 158
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Recommended) [mm] 1.6
PCB Thickness (Recommended) [in] .062
PCB Tail Length [mm] 3.1
PCB Tail Length [in] .122
Packaging Reel Diameter [cm] 60
Contact Mating Area Plating Material Thickness [µm] 1.2
Contact Mating Area Plating Material Thickness [µin] 47.24
Connector Height [mm] 16.4
Connector Height [in] .646
Packaging Method Reel
Packaging Quantity 800
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Housing Color Black
Connector Style Jack
Profile Standard
Port Configuration Single Port
Panel Mount Feature Type Panel Stops
Termination Method to Printed Circuit Board Through Hole - Solder
PCB Mount Orientation Vertical
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Standard - Latch Down
PCB Contact Termination Area Plating Material Tin-Lead
Grounding Options None
Panel Mount Feature With
Modular Jack & Plug Interface Type RJ45
Contact Underplating Material Nickel
Port Matrix Configuration 1 x 1
Number of Loaded Positions 8
Status Indicator None
Contact Mating Area Plating Material Gold Flash over Palladium Nickel
Housing Material PBT Polyester
Keyed No
Entry Location Top
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 3
Shielded No
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Productselectie
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] Packaging Reel Diameter [cm] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] Connector Height [mm] Connector Height [in] Comment Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Housing Color Connector Style Profile Port Configuration Panel Mount Feature Type Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Modular Jack & Plug Interface Type Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Status Indicator Contact Mating Area Plating Material Housing Material Keyed Shield Material Entry Location Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 1-1775089-3 MODULAR JACK, RJ45, L/P, V/R, Buy Now A-RJ45 -40 – 85 -40 – 185 1.02 .04 1 1.6 3.25 .1281 .76 30 16.5 .648 Box & Tray 90 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Low Single Port Through Hole - Solder Vertical Connector Assembly Standard - Latch Down Nickel None Without RJ45 1 x 1 8 None Gold PA 46 No Nickel Top RJ Type Jacks & Plugs Cat 3 No Standard Connector
2 216550-2 8/8 PCB MOD.JACK TE Buy Now CGS TE,TE-MA -40 – 70 -40 – 158 1.02 .04 1.5 1.6 .062 3.1 .122 60 1.2 47.24 16.4 .646 Reel 800 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Panel Stops Through Hole - Solder Vertical Connector Assembly Standard - Latch Down Tin-Lead None With RJ45 Nickel 1 x 1 8 None Gold Flash over Palladium Nickel PBT Polyester No Top RJ Type Jacks & Plugs Cat 3 No Standard Connector
3 216566-1 8/8 PCB MOD.JACK TE Buy Now CGS TE,TE-MA -40 – 70 -40 – 158 1.02 .04 1.5 1.6 .063 3.1 .122 60 1.2 47.24 16.4 .646 Reel 600 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-HB Black Jack Standard Single Port Panel Stops Through Hole - Solder Vertical Connector Assembly Standard - Latch Down Tin-Lead None With RJ45 Nickel 1 x 1 8 None Gold Flash over Palladium Nickel PBT No Top RJ Type Jacks & Plugs Cat 3 No Standard Connector
4 216566-2 8/8 PCB MOD.JACK TE Buy Now CGS TE,TE-MA -40 – 70 -40 – 158 1.02 .04 1.5 1.6 .063 3.1 .122 60 1.2 47.24 16.4 .646 Tray 600 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Standard Single Port Panel Stops Through Hole - Solder Vertical Connector Assembly Standard - Latch Down Tin-Lead None With RJ45 Nickel 1 x 1 8 None Gold Flash over Palladium Nickel PBT No Top RJ Type Jacks & Plugs Cat 3 No Standard Connector
5 338360-1 8/8 MOD.JACK ASSY TE - 1132637 - 1136348 Buy Now CGS TE,TE-MA 1132637 1136348 -40 – 70 -40 – 158 1.02 .04 1.5 1.6 .062 3.15 .124 1.27 50 19.6 .772 Text molded into top of housing. Tray 160 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack High Single Port Panel Stops Through Hole - Solder Vertical Connector Assembly Standard - Latch Down Tin-Lead None With RJ45 Nickel 1 x 1 8 None Gold PBT No Top RJ Type Jacks & Plugs Cat 3 No Standard Connector
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
Packaging Reel Diameter [cm]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
Connector Height [mm]
Connector Height [in]
Comment
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Housing Color
Connector Style
Profile
Port Configuration
Panel Mount Feature Type
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Modular Jack & Plug Interface Type
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Shield Material
Entry Location
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentatie
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5520259-4
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5520260-4
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5555799-1
Modular Plugs, Thru-Hole and Surface Mount Jacks, Data and Telephone, PCB Mounted - 5556416-1
Modular Jacks - 5520259-4
Modular Jacks - 5520260-4
Modular Jacks - 5555799-1
Modular Jacks - 5556416-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 216550-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5520259-4
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5520260-4
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5555799-1
1-1773464-9_MODULAR_JACKS_SINGLE_PORT_PCB_MOUNT - 5556416-1
MODULAR JACK, RJ45, LOW PROFILE, V/R - 1-1775089-3
MODULAR JACK, 8 POS. TOP ENTRY, SMALL SIZE WITH PANEL STOPS, FOR PRINTED CIRCUIT BOARDS - 216550-1
MODULAR JACK, 8 POS. TOP ENTRY, SMALL SIZE WITH PANEL STOPS, FOR PRINTED CIRCUIT BOARDS - 216550-2
MODULAR JACK 8 POS. TOP ENTERY WITH PANEL STOPS PRINTED CIRCUIT BOARD - 216566-1
MODULAR JACK 8 POS. TOP ENTERY WITH PANEL STOPS PRINTED CIRCUIT BOARD - 216566-2
2-1773465-8_FACT_SHEET_SMALLDEV_V6_03-2013 - 216550-1
Modular Jack 8 pos. Top Entry high profile with special panel stops for printed circuit board - 338360-1
MODULAR JACK ASSEMBLY, TOP ENTRY, 8 POSITION, FLANGELESS, WITH PANEL STOPS - 5520259-4
MODULAR JACK ASSEMBLY, TOP ENTRY, 8 POSITION, KEYED, FLANGELESS, WITH PANEL STOPS - 5520260-4
MODULAR JACK ASSEMBLY, TOP ENTRY, 8 POSITION, KEYED, FLANGELESS, W/O PANEL STOPS - 5555799-1
3D PDF - 5555799-1
MODULAR JACK ASSEMBLY, TOP ENTRY, 8 POSITION, FLANGELESS, WITHOUT PANEL STOPS - 5556416-1
3D PDF - 5556416-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 216550-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 216566-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5520259-4
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5555799-1
82066 - Modular Jacks and MRJ21 Product catalog - Single Port Modular Jacks section - 5556416-1
3D PDF - 1-1775089-3
3D PDF - 216550-1
3D PDF - 216550-2
3D PDF - 216566-1
3D PDF - 216566-2
3D PDF - 338360-1
3D PDF - 5520259-4
3D PDF - 5520260-4
MD_1-1775089-3_08282014936_dmtec - 1-1775089-3
MD_216550-1_02162017155_dmtec - 216550-1
MD_216550-2_102620122219 - 216550-2
MD_5520260-4_10222013156_dmtec - 5520260-4
MD_5555799-1_040120182159_dmtec - 5555799-1
Contacteer de leverancier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.