RJ45 Connectors

Manufacturer TE Connectivity
Description 2X8 OFFSET STJK,SHLD,W/LED
Part Number 1888655-6
URL http://www.te.com/usa-en/product-1888655-6.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Centerline (Pitch) [mm] 1.02
Centerline (Pitch) [in] .04
Contact Current Rating (Max) [A] 1.5
PCB Thickness (Recommended) [mm] 1.57
PCB Thickness (Recommended) [in] .062
PCB Tail Length [mm] 4.14
PCB Tail Length [in] .163
Contact Mating Area Plating Material Thickness [µm] 1.27
Contact Mating Area Plating Material Thickness [µin] 50
Connector Height [mm] 3.27
Connector Height [in] .129
Packaging Method Tray
Packaging Quantity 10
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Panel
Circuit Application Signal
Number of Positions 8
Contact Base Material Phosphor Bronze
UL Flammability Rating UL 94V-0
Ground Component Type Grounding Contact
Housing Color Black
Connector Style Jack
Profile Offset - Overhangs PCB
Port Configuration Multiple Ports
Termination Method to Printed Circuit Board Through Hole - Press-Fit
PCB Mount Orientation Right Angle
Connector Product Type Connector Assembly
Modular Jack Latch Orientation Standard - Latch Down
PCB Contact Termination Area Plating Material Tin-Lead
Grounding Options PCB and Panel Ground
Panel Mount Feature Without
Grounding Tab Plating Material Tin over Copper
Modular Jack & Plug Interface Type RJ45
LED Color (Bottom Left) Green/Yellow
LED Color (Bottom Right) Yellow
LED Color (Top Left) Green/Yellow
LED Color (Top Right) Yellow
Contact Underplating Material Nickel
Port Matrix Configuration 2 x 8
Number of Loaded Positions 8
Number of PCB Ground Tabs 4
Status Indicator LED
Contact Mating Area Plating Material Gold
Housing Material PBT Polyester
Keyed No
Shield Material Copper Alloy
Shield Plating Material Tin over Nickel
Entry Location Side
Multiple Port Configuration Stacked
Modular Jacks & Plugs Products RJ Type Jacks & Plugs
Performance Category Cat 5
Shielded Yes
Connector Contact Density Standard
Connectors & Connector Components Type Connector
Productselectie
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] PCB Thickness (Recommended) [mm] PCB Thickness (Recommended) [in] PCB Tail Length [mm] PCB Tail Length [in] Contact Mating Area Plating Material Thickness [µm] Contact Mating Area Plating Material Thickness [µin] Connector Height [mm] Connector Height [in] Comment Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material UL Flammability Rating Ground Component Type Housing Color Connector Style Profile Port Configuration Termination Method to Printed Circuit Board PCB Mount Orientation Connector Product Type Modular Jack Latch Orientation Number of Grounding Clips PCB Contact Termination Area Plating Material Grounding Options Panel Mount Feature Grounding Tab Plating Material Modular Jack & Plug Interface Type LED Color (Bottom Left) LED Color (Bottom Right) LED Color (Top Left) LED Color (Top Right) PCB Termination Area Plating Finish Contact Underplating Material Port Matrix Configuration Number of Loaded Positions Number of PCB Ground Tabs Status Indicator Contact Mating Area Plating Material Housing Material Keyed Shield Material Shield Plating Material Entry Location Multiple Port Configuration Modular Jacks & Plugs Products Performance Category Shielded Connector Contact Density Connectors & Connector Components Type
1 1-6116317-0 2X8 OFFSET STK MJ,SHLD,LED(R/G),PNL GND Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 With 4 PCB ACTION PIN™ grounds. Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green/Red Green/Red Green/Red Green/Red Nickel 2 x 8 8 11 LED Gold High Temperature Thermoplastic No Brass Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
12 1-6368062-6 2X4 OFFSET STK MJ,SHLD,W/G&Y LEDS Buy Now SKT -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Yellow Green Yellow Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
23 1888423-1 2X4OFFSET STJK,SHLD,W/G&Y LEDS Buy Now OEG Miniature Relay PCF -30 – 70 -22 – 158 1.02 .04 1.27 50 22.99 .905 Package 20 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without RJ45 Green Yellow Green Yellow Matte Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
34 1888506-1 2X4 OFFSET,SHLD,RJ45,STJK ASSY Buy Now A-RJ45 -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 20 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 4 8 7 None Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
45 1888506-2 2X4 OFFSET,SHLD,RJ45,STJK ASSY Buy Now A-RJ45 -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 20 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 4 8 7 None Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
51 1888507-1 2X4 OFFSET,SHLD,STJK ASY W/LED Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
52 1888507-2 2X4 OFFSET,SHLD,STJK ASY W/LED Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 20 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 4 8 4 LED Gold PBT GF No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
53 1888507-3 2X4 OFFSET,SHLD,STJK ASY W/LED Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Yellow Green Yellow Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
54 1888507-4 2X4 OFFSET,SHLD,STJK ASY W/LED Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green/Yellow Green/Yellow Green/Yellow Green/Yellow Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
2 1888509-1 2X6 OFFSET,SHLD,STJK ASY W/LED Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.14 .163 1.27 50 3.27 .129 Bag 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 6 8 4 LED Gold PBT GF No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
3 1888509-2 2X6 OFFSET,SHLD,STJK ASY W/LED Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 6 8 9 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
4 1888509-3 2X6 OFFSET,SHLD,STJK ASY W/LED Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Yellow Green Yellow Nickel 2 x 6 8 9 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
5 1888509-4 2X6 OFFSET,SHLD,STJK ASY W/LED Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green/Yellow Green/Yellow Green/Yellow Green/Yellow Nickel 2 x 6 8 9 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
6 1888509-5 2X6 OFFSET,SHLD,STJK ASY W/LED Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB Ground Without Tin over Copper RJ45 Green/Yellow Green/Yellow Green/Yellow Green/Yellow Nickel 2 x 6 8 9 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
7 1888654-1 2X8 OFFSET STACK JK Buy Now OEG Miniature Relay PCF -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 8 8 11 None Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
8 1888654-2 2X8 OFFSET STACK JK Buy Now OEG Miniature Relay PCF -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 8 8 11 None Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
9 1888654-3 2X8 OFFSET STACK JK Buy Now OEG Miniature Relay PCF -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 8 8 11 None Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
10 1888654-4 2X8 OFFSET STACK JK Buy Now OEG Miniature Relay PCF -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 8 8 11 None Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
11 1888655-1 2X8 OFFSET STJK,SHLD,W/LED Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin-Lead PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 8 8 4 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
13 1888655-2 2X8 OFFSET STJK,SHLD,W/LED Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Contact Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin-Lead PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 8 8 4 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
14 1888655-3 2X8 OFFSET STJK,SHLD,W/LED Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Contact Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin-Lead PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 8 8 4 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
15 1888655-4 2X8 OFFSET STJK,SHLD,W/LED Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin-Lead PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 8 8 4 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
16 1888655-5 2X8 OFFSET STJK,SHLD,W/LED Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Contact Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin-Lead PCB and Panel Ground Without Tin over Copper RJ45 Green Yellow Green Yellow Nickel 2 x 8 8 4 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
17 1888655-6 2X8 OFFSET STJK,SHLD,W/LED Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Contact Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin-Lead PCB and Panel Ground Without Tin over Copper RJ45 Green/Yellow Yellow Green/Yellow Yellow Nickel 2 x 8 8 4 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
18 1888655-7 2X8 OFFSET STJK,SHLD,W/LED Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.14 .163 1.27 50 3.27 .129 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin-Lead PCB and Panel Ground Without Tin over Copper RJ45 Green/Yellow Green/Yellow Green/Yellow Green/Yellow Nickel 2 x 8 8 4 LED Gold PBT Polyester No Copper Alloy Tin over Nickel Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
19 6116317-1 2X8OFFSET STK MJ,SHLD,LED(G) Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 15 22.99 .905 Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 8 8 7 LED Gold PBT GF No .010 [.25] Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
20 6116317-2 2X8 OFFSET STK MJ,SHLD,LED(G) Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 15 22.99 .905 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Contact Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 8 8 11 LED Gold PBT GF No .010 [.25] Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
21 6116317-3 2X8 OFFSET STK MJ,SHLD,LED(G) - CP0056-000 - PER-6116317-3 Buy Now CP0056-000 PER-6116317-3 -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 15 22.99 .905 With 8 Ground Clips. Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Contact Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 8 8 11 LED Gold PBT GF No .010 [.25] Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
22 6116317-4 2X8 OFFSET STK MJ,SHLD,LED(G) Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 15 22.99 .905 Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down 8 Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 8 8 7 LED Gold PBT GF No .010 [.25] Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
24 6116317-5 2X8 OFFSET STK MJ,SHLD,LED(G/Y Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 15 22.99 .905 With 4 PCB ACTION PIN™ grounds. Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Contact Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green/Red Green/Red Green/Yellow Green/Red Nickel 2 x 8 8 11 LED Gold PBT GF No .010 [.25] Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
25 6116317-6 2X8 OFFSET STK MJ,SHLD,LED(Y&G Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 15 22.99 .905 With 4 PCB ACTION PIN™ grounds. Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Contact Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Yellow Green Yellow Nickel 2 x 8 8 11 LED Gold PBT GF No .010 [.25] Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
26 6116317-7 2X8 OFFSET STK MJ,SHLD,LED(G&Y) Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 15 22.99 .905 With 4 PCB ACTION PIN™ grounds. Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Contact Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Yellow Green Yellow Green Nickel 2 x 8 8 11 LED Gold PBT GF No .010 [.25] Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
27 6116317-8 2X8 OFFSET STK MJ,SHL,LED(G/Y,R/G) Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 15 22.99 .905 With 4 PCB ACTION PIN™ grounds. Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Contact Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green/Red Green/Red Green/Red Green/Red Nickel 2 x 8 8 11 LED Gold High Temperature Thermoplastic No Brass Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
28 6116317-9 2X8 OFFSET STJK,SHLD,LED(G/Y,R/G) Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 With 4 PCB ACTION PIN™ grounds. Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green/Red Green/Red Green/Red Green/Red Nickel 2 x 8 8 11 LED Gold High Temperature Thermoplastic No Brass Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5e Yes Standard Connector
29 6116689-1 2X8 OFFSET STK MJ,8P,PNL GND Buy Now SKT -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Contact Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 8 8 7 None Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
30 6116689-3 2X8 OFFSET STK MJ,8P,PNL GND Buy Now SKT -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 With 4 PCB ACTION PIN™ grounds. Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down 8 Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 8 8 11 None Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
31 6368034-1 2X6 OFFSET STK MJ,SHLD Buy Now SKT -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 6 8 9 None Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
32 6368034-2 2X6 OFFSET STK MJ,SHLD,W/GND Buy Now SKT -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down 6 Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 6 8 9 None Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
33 6368035-1 2X6 OFFSET STK MJ,SHLD,W/LED Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 10 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 6 8 9 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
35 6368035-3 2X6 OFFSET STK MJ,SHLD,G/YLED Buy Now SKT -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green/Yellow Green/Yellow Green/Yellow Green/Yellow Nickel 2 x 6 8 9 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
36 6368062-1 2X4 OFFSET STK MJ,SHLD,W/LED Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 20 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
37 6368062-2 2X4 OFFSET STK MJ,SHLD,W/LED&GND Buy Now -40 – 85 -40 – 185 1.02 .04 .2 1.57 .062 4.35 .171 1.27 50 22.99 .905 With 4 Ground Clips. Tray 20 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
38 6368062-4 2X4 OFFSET STK MJ,SHLD,G/Y LED&GND Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 20 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down 4 Tin PCB and Panel Ground Without Tin over Copper RJ45 Green/Yellow Green/Yellow Green/Yellow Green/Yellow Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
39 6368062-5 2X4 OFFSET STK MJ,GRN LED,PROT TAPE Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.35 .171 1.27 50 22.99 .905 Protective tape applied. Tray 20 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down 4 Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
40 6368062-6 2X4 OFFSET STK MJ,SHLD,R/G LED Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 20 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down 4 Tin PCB and Panel Ground Without Tin over Copper RJ45 Green/Red Green/Red Green/Red Green/Red Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
41 6368062-7 2X4 OFFSET STK MJ,SHLD,W/LED(G/Y,/) Buy Now -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 20 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green/Yellow None Green/Yellow None Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
42 6368062-8 2X4 OFFSET STK MJ,SHLD,W/LED Buy Now -40 – 85 -40 – 185 1.02 .04 .2 1.57 .062 4.35 .171 1.27 50 22.99 .905 Lubricant on contact. Tray 20 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Green Green Nickel 2 x 4 8 7 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
43 6368062-9 2X4 OFFSET STK MJ,SHLD,W/G&Y L Buy Now L -40 – 85 -40 – 185 1.02 .04 1.5 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 20 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Yellow Green Yellow Nickel 2 x 4 8 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
44 6368077-1 2X4 OFFSET STK MJ,SHLD,RJ45,WO/GND Buy Now A-RJ45 -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 20 Printed Circuit Board Panel Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down 4 Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 4 8 7 None Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
46 6368077-2 2X4 OFFSET STK MJ,SHLD,RJ45,W/GND Buy Now A-RJ45 -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 20 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down 4 Tin PCB and Panel Ground Without Tin over Copper RJ45 Nickel 2 x 4 8 7 None Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
47 6368116-1 2X6 OFFSET STK MJ,W/LFT GN LED Buy Now SKT -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green None Green None Nickel 2 x 6 8 8 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
48 6368116-2 2X6 OFFSET STK MJ,W/LF G LED&G Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Grounding Clips Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green None Green None Nickel 2 x 6 8 9 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
49 6368116-3 2X6 OFFSET STK MJ,W/LFT GN/YL LED Buy Now SKT -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green/Yellow None Green/Yellow None Nickel 2 x 6 8 9 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
50 6368116-4 2X6 OFFSET STK MJ,W/RIGHT GN LED Buy Now -30 – 70 -22 – 158 1.02 .04 1.57 .062 4.35 .171 1.27 50 22.99 .905 Lubricant on contact. Tray 10 Printed Circuit Board Board Mount Signal 8 Phosphor Bronze UL 94V-0 Black Jack Offset - Overhangs PCB Multiple Ports Through Hole - Press-Fit Right Angle Connector Assembly Standard - Latch Down Tin PCB and Panel Ground Without Tin over Copper RJ45 Green Green Nickel 2 x 6 8 9 LED Gold PBT Polyester No Copper Alloy Tin over Copper Side Stacked RJ Type Jacks & Plugs Cat 5 Yes Standard Connector
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
PCB Thickness (Recommended) [mm]
PCB Thickness (Recommended) [in]
PCB Tail Length [mm]
PCB Tail Length [in]
Contact Mating Area Plating Material Thickness [µm]
Contact Mating Area Plating Material Thickness [µin]
Connector Height [mm]
Connector Height [in]
Comment
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
UL Flammability Rating
Ground Component Type
Housing Color
Connector Style
Profile
Port Configuration
Termination Method to Printed Circuit Board
PCB Mount Orientation
Connector Product Type
Modular Jack Latch Orientation
Number of Grounding Clips
PCB Contact Termination Area Plating Material
Grounding Options
Panel Mount Feature
Grounding Tab Plating Material
Modular Jack & Plug Interface Type
LED Color (Bottom Left)
LED Color (Bottom Right)
LED Color (Top Left)
LED Color (Top Right)
PCB Termination Area Plating Finish
Contact Underplating Material
Port Matrix Configuration
Number of Loaded Positions
Number of PCB Ground Tabs
Status Indicator
Contact Mating Area Plating Material
Housing Material
Keyed
Shield Material
Shield Plating Material
Entry Location
Multiple Port Configuration
Modular Jacks & Plugs Products
Performance Category
Shielded
Connector Contact Density
Connectors & Connector Components Type
Documentatie
High Performance Modular Plugs & Jacks, PCB Mounted - 6116317-1
High Performance Modular Plugs & Jacks, PCB Mounted - 6116317-2
High Performance Modular Plugs & Jacks, PCB Mounted - 6116317-3
High Performance Modular Plugs & Jacks, PCB Mounted - 6116317-4
High Performance Modular Plugs & Jacks, PCB Mounted - 6116317-5
High Performance Modular Plugs & Jacks, PCB Mounted - 6116317-6
High Performance Modular Plugs & Jacks, PCB Mounted - 6116317-7
High Performance Modular Plugs & Jacks, PCB Mounted - 6116689-1
High Performance Modular Plugs & Jacks, PCB Mounted - 6116689-3
High Performance Modular Plugs & Jacks, PCB Mounted - 6368034-1
High Performance Modular Plugs & Jacks, PCB Mounted - 6368034-2
High Performance Modular Plugs & Jacks, PCB Mounted - 6368035-1
High Performance Modular Plugs & Jacks, PCB Mounted - 6368035-3
High Performance Modular Plugs & Jacks, PCB Mounted - 6368035-4
High Performance Modular Plugs & Jacks, PCB Mounted - 6368062-1
High Performance Modular Plugs & Jacks, PCB Mounted - 6368062-2
High Performance Modular Plugs & Jacks, PCB Mounted - 6368062-3
High Performance Modular Plugs & Jacks, PCB Mounted - 6368062-4
High Performance Modular Plugs & Jacks, PCB Mounted - 6368062-5
High Performance Modular Plugs & Jacks, PCB Mounted - 6368077-2
High Performance Modular Plugs & Jacks, PCB Mounted - 6368116-1
High Performance Modular Plugs & Jacks, PCB Mounted - 6368116-2
Offset Stacked Modular Jack with LED_s, Category 5 - 6368062-8
Modular Jacks - 6116317-1
Modular Jacks - 6116317-2
Modular Jacks - 6116317-3
Modular Jacks - 6116317-4
Modular Jacks - 6116317-5
Modular Jacks - 6116317-6
Modular Jacks - 6116317-7
Modular Jacks - 6116689-1
Modular Jacks - 6116689-3
Modular Jacks - 6368034-1
Modular Jacks - 6368034-2
Modular Jacks - 6368035-1
Modular Jacks - 6368035-3
Modular Jacks - 6368035-4
Modular Jacks - 6368062-1
Modular Jacks - 6368062-2
Modular Jacks - 6368062-3
Modular Jacks - 6368062-4
Modular Jacks - 6368062-5
Modular Jacks - 6368077-2
Modular Jacks - 6368116-1
Modular Jacks - 6368116-2
Category 5 Shielded Offset Stacked Modular Jack Assemblies with ACTION PIN Contacts - 1888507-2
Category 5 Shielded Offset Stacked Modular Jack Assemblies with ACTION PIN Contacts - 6368062-8
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 1888423-1
STACKED MOD JACK ASSEMBLY, 2 X 4, 8 POSN, RJ45, SHIELDED, PANEL GROUND, OFFSET, - 1888506-1
STACKED MOD JACK ASSEMBLY, 2 X 4, 8 POSN, RJ45, SHIELDED, PANEL GROUND, OFFSET, - 1888506-2
3D PDF - 1888506-1
3D PDF - 1888506-2
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 1888507-1
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 1888507-2
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 1888507-3
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 1888507-4
3D PDF - 1888507-1
3D PDF - 1888507-2
3D PDF - 1888507-3
3D PDF - 1888507-4
STACKED MOD JACK ASSEMBLY, 2 X 6, 8 POSN, W/LEDS, RJ45, SHIELDED, - 1888509-1
STACKED MOD JACK ASSEMBLY, 2 X 6, 8 POSN, W/LEDS, RJ45, SHIELDED, - 1888509-2
STACKED MOD JACK ASSEMBLY, 2 X 6, 8 POSN, W/LEDS, RJ45, SHIELDED, - 1888509-3
STACKED MOD JACK ASSEMBLY, 2 X 6, 8 POSN, W/LEDS, RJ45, SHIELDED, - 1888509-4
STACKED MOD JACK ASSEMBLY, 2 X 6, 8 POSN, W/LEDS, RJ45, SHIELDED, - 1888509-5
3D PDF - 1888509-1
3D PDF - 1888509-2
3D PDF - 1888509-3
3D PDF - 1888509-4
3D PDF - 1888509-5
STACKED MOD JACK ASSEMBLY, 2 X 8, 8 POSN, SHIELDED, PANEL GROUND, OFFSET, CAT 5 - 1888654-1
STACKED MOD JACK ASSEMBLY, 2 X 8, 8 POSN, SHIELDED, PANEL GROUND, OFFSET, CAT 5 - 1888654-2
STACKED MOD JACK ASSEMBLY, 2 X 8, 8 POSN, SHIELDED, PANEL GROUND, OFFSET, CAT 5 - 1888654-3
STACKED MOD JACK ASSEMBLY, 2 X 8, 8 POSN, SHIELDED, PANEL GROUND, OFFSET, CAT 5 - 1888654-4
STACKED MODULAR JACK ASSEMBLY, 2 X 8, 8 POSN, SHIELDED, PANEL - 1888655-1
STACKED MODULAR JACK ASSEMBLY, 2 X 8, 8 POSN, SHIELDED, PANEL - 1888655-2
STACKED MODULAR JACK ASSEMBLY, 2 X 8, 8 POSN, SHIELDED, PANEL - 1888655-3
STACKED MODULAR JACK ASSEMBLY, 2 X 8, 8 POSN, SHIELDED, PANEL - 1888655-4
STACKED MODULAR JACK ASSEMBLY, 2 X 8, 8 POSN, SHIELDED, PANEL - 1888655-5
STACKED MODULAR JACK ASSEMBLY, 2 X 8, 8 POSN, SHIELDED, PANEL - 1888655-6
STACKED MODULAR JACK ASSEMBLY, 2 X 8, 8 POSN, SHIELDED, PANEL - 1888655-7
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888506-1
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888506-2
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888507-1
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888507-2
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888507-3
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888507-4
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888509-1
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888509-2
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888509-3
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888509-4
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888654-1
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888654-2
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888654-3
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888654-4
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888655-1
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888655-2
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888655-3
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888655-4
Solutions for AdvancedTCA, AdvancedTCA 300, MicroTCA, and AdvancedMC Standards Datasheet 3-1773445-8 - 1888655-5
STACKED MODULAR JACK ASSEMBLY, 2X8 WITH LEDS, 8 POSITION, SHIELDED - 1-6116317-0
STACKED MODULAR JACK ASSEMBLY, 2X8 WITH LEDS, 8 POSITION, SHIELDED - 6116317-1
STACKED MODULAR JACK ASSEMBLY, 2X8 WITH LEDS, 8 POSITION, SHIELDED - 6116317-2
STACKED MODULAR JACK ASSEMBLY, 2X8 WITH LEDS, 8 POSITION, SHIELDED - 6116317-3
STACKED MODULAR JACK ASSEMBLY, 2X8 WITH LEDS, 8 POSITION, SHIELDED - 6116317-4
STACKED MODULAR JACK ASSEMBLY, 2X8 WITH LEDS, 8 POSITION, SHIELDED - 6116317-5
STACKED MODULAR JACK ASSEMBLY, 2X8 WITH LEDS, 8 POSITION, SHIELDED - 6116317-6
STACKED MODULAR JACK ASSEMBLY, 2X8 WITH LEDS, 8 POSITION, SHIELDED - 6116317-7
STACKED MODULAR JACK ASSEMBLY, 2X8 WITH LEDS, 8 POSITION, SHIELDED - 6116317-8
STACKED MODULAR JACK ASSEMBLY, 2X8 WITH LEDS, 8 POSITION, SHIELDED - 6116317-9
STACKED MODULAR JACK ASSEMBLY, 2 X 8, 8 POSITION, SHIELDED, PANEL GROUND, OFFSET - 6116689-1
STACKED MODULAR JACK ASSEMBLY, 2 X 8, 8 POSITION, SHIELDED, PANEL GROUND, OFFSET - 6116689-3
3D PDF - 6116689-1
3D PDF - 6116689-3
STACKED MODULAR JACK ASSEMBLY, 2X6 OFFSET, 8 POSN, RJ45 SHIELDED PANEL GROUND, NO LEDS, CAT 5 - 6368034-1
STACKED MODULAR JACK ASSEMBLY, 2X6 OFFSET, 8 POSN, RJ45 SHIELDED PANEL GROUND, NO LEDS, CAT 5 - 6368034-2
3D PDF - 6368034-1
3D PDF - 6368034-2
STACKED MODULAR JACK ASSEMBLY 2 X 6 OFFSET, W/LEDS, 8 POSN, RJ45 - 6368035-1
STACKED MODULAR JACK ASSEMBLY 2 X 6 OFFSET, W/LEDS, 8 POSN, RJ45 - 6368035-3
STACKED MODULAR JACK ASSEMBLY 2 X 6 OFFSET, W/LEDS, 8 POSN, RJ45 - 6368035-4
3D PDF - 6368035-1
3D PDF - 6368035-3
3D PDF - 6368035-4
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 1-6368062-6
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 6368062-1
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 6368062-2
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 6368062-3
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 6368062-4
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 6368062-5
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 6368062-6
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 6368062-7
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 6368062-8
STACKED MODULAR JACK ASSEMBLY, 2x4 OFFSET, WITH LEDS, 8 POSN, RJ45 - 6368062-9
STACKED MODULAR JACK ASSEMBLY, 2X4 OFFSET, 8 POSN, RJ45 SHIELDED PANEL GROUND, N - 6368077-1
STACKED MODULAR JACK ASSEMBLY, 2X4 OFFSET, 8 POSN, RJ45 SHIELDED PANEL GROUND, N - 6368077-2
OFFSET STACKED MOD JACK ASSEMBLY 2 X 6, 8 POSITION, RJ45, SHIELDED, - 6368116-1
OFFSET STACKED MOD JACK ASSEMBLY 2 X 6, 8 POSITION, RJ45, SHIELDED, - 6368116-2
OFFSET STACKED MOD JACK ASSEMBLY 2 X 6, 8 POSITION, RJ45, SHIELDED, - 6368116-3
OFFSET STACKED MOD JACK ASSEMBLY 2 X 6, 8 POSITION, RJ45, SHIELDED, - 6368116-4
82066 Modular Jacks and MRJ21 Product catalog - Stacked Modular Jacks section - 6116317-2
82066 Modular Jacks and MRJ21 Product catalog - Stacked Modular Jacks section - 6116689-1
82066 Modular Jacks and MRJ21 Product catalog - Stacked Modular Jacks section - 6368035-1
82066 Modular Jacks and MRJ21 Product catalog - Stacked Modular Jacks section - 6368062-1
82066 Modular Jacks and MRJ21 Product catalog - Stacked Modular Jacks section - 6368077-2
82066 Modular Jacks and MRJ21 Product catalog - Stacked Modular Jacks section - 6368116-2
3D PDF - 1-6116317-0
3D PDF - 1-6368062-6
3D PDF - 1888423-1
3D PDF - 1888654-1
3D PDF - 1888654-2
3D PDF - 1888654-3
3D PDF - 1888654-4
3D PDF - 1888655-1
3D PDF - 1888655-2
3D PDF - 1888655-3
3D PDF - 1888655-4
3D PDF - 1888655-5
3D PDF - 1888655-6
3D PDF - 1888655-7
3D PDF - 6116317-1
3D PDF - 6116317-2
3D PDF - 6116317-3
3D PDF - 6116317-4
3D PDF - 6116317-5
3D PDF - 6116317-6
3D PDF - 6116317-7
3D PDF - 6116317-8
3D PDF - 6116317-9
3D PDF - 6368062-1
3D PDF - 6368062-2
3D PDF - 6368062-3
3D PDF - 6368062-4
3D PDF - 6368062-5
3D PDF - 6368062-6
3D PDF - 6368062-7
3D PDF - 6368062-8
3D PDF - 6368062-9
3D PDF - 6368077-1
3D PDF - 6368077-2
3D PDF - 6368116-1
3D PDF - 6368116-2
3D PDF - 6368116-3
3D PDF - 6368116-4
MD_1-6116317-0_10132017343_dmtec - 1-6116317-0
MD_1888506-2_040920151210_dmtec - 1888506-2
MD_1888507-4_05022017140_dmtec - 1888507-4
MD_1888509-4_10312013424_dmtec - 1888509-4
MD_1888655-6_04132018441_dmtec - 1888655-6
MD_6116317-5_08072012435 - 6116317-5
MD_6116317-7_12122015132_dmtec - 6116317-7
MD_6368034-2_10132017433_dmtec - 6368034-2
MD_6368035-4_03312011106 - 6368035-4
MD_6368062-4_040920181422_dmtec - 6368062-4
MD_6368077-2_07082012230 - 6368077-2
MODULAR PLUGS AND JACKS REPORT - 1-6116317-0
MODULAR PLUGS AND JACKS REPORT - 1-6368062-6
MODULAR PLUGS AND JACKS REPORT - 1888423-1
MODULAR PLUGS AND JACKS REPORT - 1888506-1
MODULAR PLUGS AND JACKS REPORT - 1888506-2
MODULAR PLUGS AND JACKS REPORT - 1888507-1
MODULAR PLUGS AND JACKS REPORT - 1888507-2
MODULAR PLUGS AND JACKS REPORT - 1888507-3
MODULAR PLUGS AND JACKS REPORT - 1888507-4
MODULAR PLUGS AND JACKS REPORT - 1888509-1
MODULAR PLUGS AND JACKS REPORT - 1888509-2
MODULAR PLUGS AND JACKS REPORT - 1888509-3
MODULAR PLUGS AND JACKS REPORT - 1888509-4
MODULAR PLUGS AND JACKS REPORT - 1888509-5
MODULAR PLUGS AND JACKS REPORT - 1888654-1
MODULAR PLUGS AND JACKS REPORT - 1888654-2
MODULAR PLUGS AND JACKS REPORT - 1888654-3
MODULAR PLUGS AND JACKS REPORT - 1888654-4
MODULAR PLUGS AND JACKS REPORT - 1888655-1
MODULAR PLUGS AND JACKS REPORT - 1888655-2
MODULAR PLUGS AND JACKS REPORT - 1888655-3
MODULAR PLUGS AND JACKS REPORT - 1888655-4
MODULAR PLUGS AND JACKS REPORT - 1888655-5
MODULAR PLUGS AND JACKS REPORT - 1888655-6
MODULAR PLUGS AND JACKS REPORT - 1888655-7
MODULAR PLUGS AND JACKS REPORT - 6116317-1
MODULAR PLUGS AND JACKS REPORT - 6116317-2
MODULAR PLUGS AND JACKS REPORT - 6116317-3
MODULAR PLUGS AND JACKS REPORT - 6116317-4
MODULAR PLUGS AND JACKS REPORT - 6116317-5
MODULAR PLUGS AND JACKS REPORT - 6116317-6
MODULAR PLUGS AND JACKS REPORT - 6116317-7
MODULAR PLUGS AND JACKS REPORT - 6116317-8
MODULAR PLUGS AND JACKS REPORT - 6116317-9
MODULAR PLUGS AND JACKS REPORT - 6116689-1
MODULAR PLUGS AND JACKS REPORT - 6116689-3
MODULAR PLUGS AND JACKS REPORT - 6368035-1
MODULAR PLUGS AND JACKS REPORT - 6368035-3
MODULAR PLUGS AND JACKS REPORT - 6368035-4
MODULAR PLUGS AND JACKS REPORT - 6368062-1
MODULAR PLUGS AND JACKS REPORT - 6368062-2
MODULAR PLUGS AND JACKS REPORT - 6368062-3
MODULAR PLUGS AND JACKS REPORT - 6368062-4
MODULAR PLUGS AND JACKS REPORT - 6368062-5
MODULAR PLUGS AND JACKS REPORT - 6368062-6
MODULAR PLUGS AND JACKS REPORT - 6368062-7
MODULAR PLUGS AND JACKS REPORT - 6368062-8
MODULAR PLUGS AND JACKS REPORT - 6368062-9
MODULAR PLUGS AND JACKS REPORT - 6368077-1
MODULAR PLUGS AND JACKS REPORT - 6368077-2
MODULAR PLUGS AND JACKS REPORT - 6368116-1
MODULAR PLUGS AND JACKS REPORT - 6368116-2
MODULAR PLUGS AND JACKS REPORT - 6368116-3
MODULAR PLUGS AND JACKS REPORT - 6368116-4
Contacteer de leverancier
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.