3

N and AN inch lock nuts

Manufacturer SKF
Description N and AN inch lock nuts, Thread size 750.214 mm, Width 90.881 mm
Part number N 750
Mass 106.8 kg
Productselectie
Selector Lock nut part number Thread size :
G (mm)
Threads per inch Ø locating side face :
d1 (mm)
Pitch Ø threaded holes for locking clip :
d2 (mm)
Outside Ø :
d3 (mm)
Width :
B (mm)
Width including locking clip :
B5 (mm)
Width locating slot :
b (mm)
Depth locating slot :
h (mm)
Axial load carrying capacity, static (kN) Mass lock nut (kg) Associated lock washer Associated spanner Hexagonal head bolt
1 N 00 9.931 32 15.875 0 19.177 5.817 0 3.048 1.854 13 0.009 W 00 HN 0 0
2 N 01 11.913 32 18.263 0 22.352 8.204 0 3.048 1.854 23 0.016 W 01 HN 1 0
3 N 02 14.884 32 20.65 0 25.527 8.204 0 3.048 2.642 26 0.019 W 02 HN 2-3 0
4 N 03 16.866 32 23.825 0 28.702 8.992 0 3.048 2.642 33 0.027 W 03 HN 2-3 0
5 N 04 19.837 32 28.575 0 35.052 9.779 0 4.521 2.642 44 0.044 W 04 HN 4 0
6 N 05 24.613 32 32.537 0 39.827 10.566 0 4.521 2.642 54 0.055 W 05 HN 5-6 0
7 N 06 29.794 18 38.1 0 44.577 10.566 0 4.521 2.642 57 0.067 W 06 HN 5-6 0
8 N 07 34.95 18 46.05 0 52.527 11.379 0 4.521 2.642 73 0.102 W 07 HN 7 0
9 N 08 39.7 18 50.8 0 57.277 11.379 0 6.096 2.642 77 0.113 W 08 HN 8-9 0
10 N 09 44.882 18 57.937 0 64.414 11.379 0 6.096 2.642 86 0.143 W 09 HN 8-9 0
11 N 10 49.962 18 61.925 0 68.402 12.954 0 6.096 2.642 101 0.169 W 10 HN 10-11 0
12 N 11 54.788 18 67.462 0 75.54 12.954 0 6.096 3.429 113 0.202 W 11 HN 10-11 0
13 N 12 59.944 18 72.238 0 80.289 13.741 0 6.096 3.429 122 0.229 W 12 HN 12-13 0
14 N 13 64.719 18 77.8 0 85.852 14.554 0 6.096 3.429 138 0.272 W 13 HN 12-13 0
15 N 14 69.875 18 84.15 0 92.202 14.554 0 6.096 3.429 147 0.311 W 14 HN 14 0
16 AN 15 74.498 12 90.5 0 98.552 15.342 0 9.144 3.429 153 0.386 W 15 HN 15 0
17 AN 16 79.68 12 97.638 0 105.689 15.342 0 9.144 3.429 166 0.448 W 16 HN 16 0
18 AN 17 84.836 12 102.387 0 112.039 16.129 0 9.144 4.216 185 0.512 W 17 HN 17 0
19 AN 18 89.586 12 108.737 0 118.389 17.729 0 9.144 4.216 219 0.636 W 18 HN 18-20 0
20 AN 19 94.742 12 115.9 0 125.552 18.517 0 9.144 4.216 245 0.757 W 19 HN 18-20 0
21 AN 20 99.517 12 122.25 0 131.902 19.304 0 9.144 4.216 270 0.875 W 20 HN 18-20 0
22 AN 21 104.699 12 127 0 138.252 19.304 0 12.319 5.029 280 0.926 W 21 HN 21-22 0
23 N 022 109.855 12 124.485 0 135.077 20.091 0 12.319 5.029 245 0.758 W 022 HN 21-22 0
24 AN 22 109.855 12 134.137 0 145.39 20.091 0 12.319 5.029 310 1.078 W 22 HN 21-22 0
25 N 024 119.786 12 134.95 0 144.602 20.904 0 12.319 5.029 260 0.844 W 024 TMFN 23-30 0
26 AN 24 119.786 12 144.475 0 155.702 20.904 0 12.319 5.029 335 1.232 W 24 TMFN 23-30 0
27 N 026 129.692 12 144.856 0 155.702 22.479 0 12.319 5.029 295 1.027 W 026 TMFN 23-30 0
28 AN 26 129.692 12 157.175 0 171.577 22.479 0 15.494 6.604 415 1.633 W 26 TMFN 23-30 0
29 N 028 139.624 12 155.169 0 165.227 24.079 0 12.319 5.029 320 1.168 W 028 TMFN 23-30 0
30 AN 28 139.624 12 165.887 0 180.315 24.079 0 15.494 6.604 450 1.816 W 28 TMFN 23-30 0
31 N 030 149.555 12 169.875 0 181.102 24.867 0 15.494 5.817 400 1.583 W 030 TMFN 23-30 0
32 AN 30 149.555 12 179.4 0 195.402 24.867 0 15.494 7.391 520 2.262 W 30 TMFN 23-30 0
33 N 032 159.614 8 180.188 0 190.627 26.441 0 15.494 5.817 425 1.815 W 032 TMFN 23-30 0
34 AN 32 159.614 8 188.925 0 204.927 26.441 0 15.494 7.391 560 2.577 W 32 TMFN 30-40 0
35 N 034 169.139 8 190.094 0 200.152 27.254 0 15.494 5.817 445 1.982 W 034 TMFN 30-40 0
36 AN 34 169.139 8 203.987 0 219.989 27.254 0 15.494 7.391 640 3.207 W 34 TMFN 30-40 0
37 N 036 179.476 8 200.025 0 209.677 28.042 0 15.494 5.817 460 2.104 W 036 TMFN 30-40 0
38 AN 36 179.476 8 212.725 0 230.327 28.042 0 18.669 8.204 675 3.416 W 36 TMFN 30-40 0
39 N 038 189.789 8 209.956 0 220.802 28.829 0 15.494 5.817 490 2.34 W 038 TMFN 30-40 0
40 AN 38 189.789 8 223.037 0 240.64 28.829 0 18.669 8.204 705 3.704 W 38 TMFN 30-40 0
41 N 040 199.314 8 222.25 0 239.852 30.429 0 18.669 8.204 645 3.294 W 040 TMFN 30-40 0
42 AN 40 199.314 8 232.562 0 250.165 30.429 0 18.669 8.204 760 4.106 W 40 TMFN 30-40 0
43 N 044 219.151 8 242.087 0 260.477 32.004 0 21.844 9.779 705 3.805 W 044 TMFN 40-52 0
44 N 44 219.151 8 250.012 0 279.527 32.004 0 24.892 12.954 930 5.073 W 44 TMFN 40-52 0
45 N 048 239.827 6 269.875 264.744 290.652 34.392 43.129 21.844 9.779 0 5.623 PL 48 TMFN 40-52 5/16-18x5/8
46 N 052 258.877 6 289.712 286.969 309.702 35.966 44.704 21.844 9.779 0 6.358 PL 52 TMFN 40-52 5/16-18x5/8
47 N 056 279.502 6 310.363 307.594 330.327 38.354 47.092 24.892 9.779 0 7.29 PL 56 TMFN 52-64 5/16-18x5/8
48 N 060 299.339 6 335.763 332.994 360.502 39.954 49.479 24.892 12.954 0 9.695 PL 60 TMFN 52-64 3/8-16x3/4
49 N 064 319.075 6 356.387 352.044 381.127 42.316 51.841 24.892 12.954 0 11.12 PL 64 TMFN 52-64 3/8-16x3/4
50 N 068 338.811 5 376.25 374.269 400.177 45.491 55.016 24.892 12.954 0 12.564 PL 68 TMFN 52-64 3/8-16x3/4
51 N 072 359.918 5 393.7 393.319 419.227 45.491 55.016 31.242 12.954 0 12.643 PL 72 TMFN 64-80 3/8-16x3/4
52 N 076 379.908 5 422.275 418.719 450.977 48.666 59.766 31.242 15.342 0 17.15 PL 76 TMFN 64-80 1/2-13x7/8
53 N 080 399.923 5 444.068 437.769 470.027 52.654 63.5 31.242 15.342 0 19.37 PL 80 TMFN 64-80 1/2-13x7/8
54 N 084 419.913 5 461.975 459.994 490.677 52.654 63.5 34.417 15.342 0 20.378 PL 84 TMFN 64-80 1/2-13x7/8
56 N 088 439.903 5 488.95 485.394 520.827 60.579 73.812 34.417 15.342 0 28.218 PL 88 TMFN 64-80 5/8-11x1
57 N 092 459.918 5 525.475 507.619 539.877 60.579 73.812 34.417 15.342 0 29.681 PL 92 TMFN 80-500 5/8-11x1
58 N 096 479.908 5 527.05 525.094 560.527 60.579 74.6 37.592 15.342 0 30.396 PL 96 TMFN 80-500 5/8-11x1-1/4
59 N 500 499.923 5 550.875 548.894 579.577 68.656 82.55 37.592 15.342 0 35.879 PL 500 TMFN 80-500 5/8-11x1-1/4
60 N 530 530.022 4 590.55 593.344 630.377 68.656 82.55 40.767 20.904 0 52.488 PL 530 TMFN 80-500 5/8-11x1-1/4
61 N 560 560.019 4 609.6 612.394 649.427 75.006 89.205 40.767 20.904 0 48.73 PL 560 TMFN 500-600 5/8-11x1-1/4
62 N 600 600.024 4 660.4 658.444 700.227 75.006 89.205 40.767 20.904 0 59.041 PL 600 TMFN 500-600 5/8-11x1-1/4
63 N 630 630.022 4 688.975 691.769 730.377 75.006 89.205 47.117 20.904 0 61.564 PL 630 TMFN 500-600 5/8-11x1-1/4
64 N 670 670.027 4 739.775 736.219 779.602 79.756 93.955 47.117 20.904 0 76.883 PL 670 TMFN 600-750 5/8-11x1-1/4
65 N 710 710.209 3 779.475 777.494 830.402 90.881 105.08 50.292 25.654 0 101.791 PL 710 TMFN 600-750 5/8-11x1-1/4
66 N 750 750.214 3 820.75 818.769 870.077 90.881 105.893 56.642 25.654 0 106.8 PL 750 TMFN 600-750 5/8-11x1-1/4
67 N 800 800.202 3 879.094 920.877 90.881 105.893 56.642 25.654 25.654 0 N 800 PL 800 5/8-11x1-1/4 IEC_ANL_010
68 N 850 850.214 3 923.925 926.719 979.627 90.881 107.925 62.992 25.654 0 129.16 PL 850 - 3/4-10x1-1/2
69 N 900 900.201 3 974.725 980.694 1030.427 100.406 117.45 62.992 25.654 0 152.71 PL 900 - 3/4-10x1-1/2
70 N 950 950.214 3 1028.7 1031.494 1092.327 100.406 117.45 62.992 25.654 0 175.21 PL 950 - 3/4-10x1-1/2
Lock nut part number
Thread size :
G (mm)
Threads per inch
Ø locating side face :
d1 (mm)
Pitch Ø threaded holes for locking clip :
d2 (mm)
Outside Ø :
d3 (mm)
Width :
B (mm)
Width including locking clip :
B5 (mm)
Width locating slot :
b (mm)
Depth locating slot :
h (mm)
Axial load carrying capacity, static (kN)
Mass lock nut (kg)
Associated lock washer
Associated spanner
Hexagonal head bolt
Contacteer de leverancier
SKF Manufacturer of bearings
SKF Group Headquarters