SKF
SKF


KMFE lock nuts with integral locking

Manufacturer SKF
Description KMFE lock nuts with integral locking, Thread M 35x1.5, Outside Ø 52 mm
Part number KMFE 7 L
Mass 0.091 kg
CAD-modellen
Delen

Productselectie

Index Selector Part number Thread size (mm) Outside Ø :<br />d3 (mm) Width :<br />B (mm) Thread designation :<br />G Outside Ø locating side face :<br />d1 (mm) Stand-out of locating face :<br />D3 (mm) Width locating slot :<br />b (mm) Depth locating slot :<br />h (mm) Axial static load carrying capacity (kN) Mass lock nut (kg) Associated spanner Grub (set) screw size Recommended grub screw tightening torque (N.m) Popular item
1 1 KMFE 4 20 32 9.5 M 20x1 26 1 4 2 24 0.034 HN 4 M 5 4.5 Yes
2 2 KMFE 5 25 38 10.5 M 25x1.5 31 2 5 2 31.5 0.049 HN 5-6 M 5 4.5 Yes
3 3 KMFE 5 L 25 38 10.5 M 25x1.5 30 2 5 2 31.5 0.048 HN 5-6 M 5 4.5 -
4 4 KMFE 6 30 45 10.5 M 30x1.5 36 2 5 2 36.5 0.066 HN 5-6 M 5 4.5 Yes
5 5 KMFE 7 35 52 11.5 M 35x1.5 42.5 2 5 2 50 0.092 HN 7 M 5 4.5 Yes
6 6 KMFE 7 L 35 52 11.5 M 35x1.5 41.5 3 5 2 50 0.091 HN 7 M 5 4.5 -
7 7 KMFE 8 40 58 13 M 40x1.5 47 3 6 2.5 62 0.12 HN 8-9 M 6 8 Yes
8 8 KMFE 8 H 40 58 13 M 40x1.5 47.5 3 6 2.5 62 0.12 HN 8-9 M 6 8 -
9 9 KMFE 9 45 65 13 M 45x1.5 53 3 6 2.5 78 0.15 HN 8-9 M 6 8 Yes
10 10 KMFE 9 H 45 65 13 M 45x1.5 54.5 3 6 2.5 78 0.16 HN 8-9 M 6 8 -
11 11 KMFE 10 H 50 70 14 M 50x1.5 61.5 3 6 2.5 91.5 0.19 HN 10-11 M 6 8 -
12 12 KMFE 10 50 70 14 M 50x1.5 57.5 3 6 2.5 91.5 0.18 HN 10-11 M 6 8 Yes
13 13 KMFE 11 55 75 14 M 55x2 64 3 7 3 91.5 0.21 HN 10-11 M 6 8 Yes
14 14 KMFE 11 H 55 75 14 M 55x2 67 3 7 3 91.5 0.21 HN 10-11 M 6 8 -
15 15 KMFE 12 60 80 14 M 60x2 69 3 7 3 95 0.22 HN 12-13 M 6 8 Yes
16 16 KMFE 13 L 65 85 15 M 65x2 71.5 3 7 3 108 0.25 HN 12-13 M 6 8 -
17 17 KMFE 13 H 65 85 15 M 65x2 77.5 3 7 3 108 0.27 HN 12-13 M 6 8 -
18 18 KMFE 13 65 85 15 M 65x2 76 3 7 3 108 0.26 HN 12-13 M 6 8 Yes
19 19 KMFE 14 70 92 15 M 70x2 79 3 8 3.5 118 0.3 HN 14 M 6 8 Yes
20 20 KMFE 15 L 75 98 16 M 75x2 81.5 3 8 3.5 134 0.35 HN 15 M 6 8 -
21 21 KMFE 15 75 98 16 M 75x2 85 3 8 3.5 134 0.36 HN 15 M 6 8 Yes
22 22 KMFE 15 H 75 98 16 M 75x2 87.5 3 8 3.5 134 0.37 HN 15 M 6 8 -
23 23 KMFE 16 80 105 18 M 80x2 91.5 3 8 3.5 173 0.48 HN 16 M 8 18 Yes
24 24 KMFE 16 H 80 105 18 M 80x2 93 3 8 3.5 173 0.49 HN 16 M 8 18 -
25 25 KMFE 17 85 110 19 M 85x2 98 4 8 3.5 190 0.53 HN 17 M 8 18 Yes
26 26 KMFE 18 90 120 19 M 90x2 102 4 10 4 216 0.66 HN 18-20 M 8 18 Yes
27 27 KMFE 19 L 95 125 20 M 95x2 108 4 10 4 236 0.74 HN 18-20 M 8 18 -
28 28 KMFE 19 95 125 20 M 95x2 110 4 10 4 236 0.75 HN 18-20 M 8 18 Yes
29 29 KMFE 20 100 130 21 M 100x2 112 4 10 4 255 0.81 HN 18-20 M 8 18 Yes
30 30 KMFE 20 L 100 130 21 M 100x2 110 4 10 4 255 0.8 HN 18-20 M 8 18 -
31 31 KMFE 22 L 110 145 21.5 M 110x2 119 4 12 5 310 1.04 HN 21-22 M 8 18 -
32 32 KMFE 22 110 145 21.5 M 110x2 122 4 12 5 310 1.05 HN 21-22 M 8 18 Yes
33 33 KMFE 22 H 110 145 21.5 M 110x2 124 4 12 5 310 1.06 HN 21-22 M 8 18 -
34 34 KMFE 24 120 155 26 M 120x2 130 6 12 5 340 1.32 TMFN 23-30 M 10 35 Yes
35 35 KMFE 24 H 120 155 26 M 120x2 132 6 12 5 340 1.33 TMFN 23-30 M 10 35 -
36 36 KMFE 26 130 165 28 M 130x2 141 7 12 5 365 1.51 TMFN 23-30 M 10 35 Yes
37 37 KMFE 26 L 130 165 28 M 130x2 140 7 12 5 365 1.5 TMFN 23-30 M 10 35 -
38 38 KMFE 28 140 180 28 M 140x2 152 7 14 6 440 1.85 TMFN 23-30 M 10 35 Yes
39 39 KMFE 28 L 140 180 28 M 140x2 151 7 14 6 420 1.83 TMFN 23-30 M 10 35 -
40 40 KMFE 30 150 195 30 M 150x2 162 9 14 6 495 2.27 TMFN 23-30 M 10 35 Yes
41 41 KMFE 32 160 210 32 M 160x3 173 11 16 7 540 2.8 TMFN 30-40 M 10 35 Yes
42 42 KMFE 34 170 220 33 M 170x3 184 12 16 7 550 3.02 TMFN 30-40 M 10 35 Yes
43 43 KMFE 36 180 230 34 M 180x3 194 12 18 8 590 3.29 TMFN 30-40 M 10 35 Yes
44 44 KMFE 38 190 240 34 M 190x3 207 12 18 8 610 3.55 TMFN 30-40 M 10 35 Yes
45 45 KMFE 40 200 250 34 M 200x3 217 12 18 8 625 3.72 TMFN 30-40 M 10 35 Yes

Contacteer de leverancier

SKF

SKF

Manufacturer of bearings

Google Map