1

KMFE lock nuts with integral locking

Manufacturer SKF
Description KMFE lock nuts with integral locking, Thread M 140x2, Outside Ø 180 mm
Part number KMFE 28 L
Mass 1.83 kg
Productselectie
Selector Part number Thread size (mm) Outside Ø :
d3 (mm)
Width :
B (mm)
Thread designation :
G
Outside Ø locating side face :
d1 (mm)
Stand-out of locating face :
D3 (mm)
Width locating slot :
b (mm)
Depth locating slot :
h (mm)
Axial static load carrying capacity (kN) Mass lock nut (kg) Associated spanner Grub (set) screw size Recommended grub screw tightening torque (N.m) Popular item
1 KMFE 4 20 32 9.5 M 20x1 26 1 4 2 24 0.034 HN 4 M 5 4.5 Yes
2 KMFE 5 25 38 10.5 M 25x1.5 31 2 5 2 31.5 0.049 HN 5-6 M 5 4.5 Yes
3 KMFE 5 L 25 38 10.5 M 25x1.5 30 2 5 2 31.5 0.048 HN 5-6 M 5 4.5 -
4 KMFE 6 30 45 10.5 M 30x1.5 36 2 5 2 36.5 0.066 HN 5-6 M 5 4.5 Yes
5 KMFE 7 35 52 11.5 M 35x1.5 42.5 2 5 2 50 0.092 HN 7 M 5 4.5 Yes
6 KMFE 7 L 35 52 11.5 M 35x1.5 41.5 3 5 2 50 0.091 HN 7 M 5 4.5 -
7 KMFE 8 40 58 13 M 40x1.5 47 3 6 2.5 62 0.12 HN 8-9 M 6 8 Yes
8 KMFE 8 H 40 58 13 M 40x1.5 47.5 3 6 2.5 62 0.12 HN 8-9 M 6 8 -
9 KMFE 9 45 65 13 M 45x1.5 53 3 6 2.5 78 0.15 HN 8-9 M 6 8 Yes
10 KMFE 9 H 45 65 13 M 45x1.5 54.5 3 6 2.5 78 0.16 HN 8-9 M 6 8 -
11 KMFE 10 H 50 70 14 M 50x1.5 61.5 3 6 2.5 91.5 0.19 HN 10-11 M 6 8 -
12 KMFE 10 50 70 14 M 50x1.5 57.5 3 6 2.5 91.5 0.18 HN 10-11 M 6 8 Yes
13 KMFE 11 55 75 14 M 55x2 64 3 7 3 91.5 0.21 HN 10-11 M 6 8 Yes
14 KMFE 11 H 55 75 14 M 55x2 67 3 7 3 91.5 0.21 HN 10-11 M 6 8 -
15 KMFE 12 60 80 14 M 60x2 69 3 7 3 95 0.22 HN 12-13 M 6 8 Yes
16 KMFE 13 L 65 85 15 M 65x2 71.5 3 7 3 108 0.25 HN 12-13 M 6 8 -
17 KMFE 13 H 65 85 15 M 65x2 77.5 3 7 3 108 0.27 HN 12-13 M 6 8 -
18 KMFE 13 65 85 15 M 65x2 76 3 7 3 108 0.26 HN 12-13 M 6 8 Yes
19 KMFE 14 70 92 15 M 70x2 79 3 8 3.5 118 0.3 HN 14 M 6 8 Yes
20 KMFE 15 L 75 98 16 M 75x2 81.5 3 8 3.5 134 0.35 HN 15 M 6 8 -
21 KMFE 15 75 98 16 M 75x2 85 3 8 3.5 134 0.36 HN 15 M 6 8 Yes
22 KMFE 15 H 75 98 16 M 75x2 87.5 3 8 3.5 134 0.37 HN 15 M 6 8 -
23 KMFE 16 80 105 18 M 80x2 91.5 3 8 3.5 173 0.48 HN 16 M 8 18 Yes
24 KMFE 16 H 80 105 18 M 80x2 93 3 8 3.5 173 0.49 HN 16 M 8 18 -
25 KMFE 17 85 110 19 M 85x2 98 4 8 3.5 190 0.53 HN 17 M 8 18 Yes
26 KMFE 18 90 120 19 M 90x2 102 4 10 4 216 0.66 HN 18-20 M 8 18 Yes
27 KMFE 19 L 95 125 20 M 95x2 108 4 10 4 236 0.74 HN 18-20 M 8 18 -
28 KMFE 19 95 125 20 M 95x2 110 4 10 4 236 0.75 HN 18-20 M 8 18 Yes
29 KMFE 20 100 130 21 M 100x2 112 4 10 4 255 0.81 HN 18-20 M 8 18 Yes
30 KMFE 20 L 100 130 21 M 100x2 110 4 10 4 255 0.8 HN 18-20 M 8 18 -
31 KMFE 22 L 110 145 21.5 M 110x2 119 4 12 5 310 1.04 HN 21-22 M 8 18 -
32 KMFE 22 110 145 21.5 M 110x2 122 4 12 5 310 1.05 HN 21-22 M 8 18 Yes
33 KMFE 22 H 110 145 21.5 M 110x2 124 4 12 5 310 1.06 HN 21-22 M 8 18 -
34 KMFE 24 120 155 26 M 120x2 130 6 12 5 340 1.32 TMFN 23-30 M 10 35 Yes
35 KMFE 24 H 120 155 26 M 120x2 132 6 12 5 340 1.33 TMFN 23-30 M 10 35 -
36 KMFE 26 130 165 28 M 130x2 141 7 12 5 365 1.51 TMFN 23-30 M 10 35 Yes
37 KMFE 26 L 130 165 28 M 130x2 140 7 12 5 365 1.5 TMFN 23-30 M 10 35 -
38 KMFE 28 140 180 28 M 140x2 152 7 14 6 440 1.85 TMFN 23-30 M 10 35 Yes
39 KMFE 28 L 140 180 28 M 140x2 151 7 14 6 420 1.83 TMFN 23-30 M 10 35 -
40 KMFE 30 150 195 30 M 150x2 162 9 14 6 495 2.27 TMFN 23-30 M 10 35 Yes
41 KMFE 32 160 210 32 M 160x3 173 11 16 7 540 2.8 TMFN 30-40 M 10 35 Yes
42 KMFE 34 170 220 33 M 170x3 184 12 16 7 550 3.02 TMFN 30-40 M 10 35 Yes
43 KMFE 36 180 230 34 M 180x3 194 12 18 8 590 3.29 TMFN 30-40 M 10 35 Yes
44 KMFE 38 190 240 34 M 190x3 207 12 18 8 610 3.55 TMFN 30-40 M 10 35 Yes
45 KMFE 40 200 250 34 M 200x3 217 12 18 8 625 3.72 TMFN 30-40 M 10 35 Yes
Part number
Thread size (mm)
Outside Ø :
d3 (mm)
Width :
B (mm)
Thread designation :
G
Outside Ø locating side face :
d1 (mm)
Stand-out of locating face :
D3 (mm)
Width locating slot :
b (mm)
Depth locating slot :
h (mm)
Axial static load carrying capacity (kN)
Mass lock nut (kg)
Associated spanner
Grub (set) screw size
Recommended grub screw tightening torque (N.m)
Popular item
Contacteer de leverancier
SKF Manufacturer of bearings
SKF Group Headquarters