Brake disk form B

Manufacturer SIAM RINGSPANN
Description Brake disk B 800/25 bore Ø120
Part number B 800/25
Productselectie
Selector Type Thickness (mm) External Ø (mm)
1 B 125/12,5 12.5 125
2 B 150/12,5 12.5 150
3 B 200/12,5 12.5 200
4 B 250/12,5 12.5 250
5 B 300/12,5 12.5 300
6 B 355/12,5 12.5 355
7 B 355/25 25 355
8 B 430/12,5 12.5 430
9 B 430/25 25 430
10 B 520/12,5 12.5 520
11 B 520/25 25 520
12 B 630/25 25 630
13 B 710/25 25 710
16 B 800/25 25 800
17 B 900/25 25 900
18 B 1000/25 25 1000
Type
Thickness (mm)
External Ø (mm)
Documentatie
Contacteer de leverancier
SIAM RINGSPANN Manufacturer of transmission, assembly, clamping and control elements
SIAM RINGSPANN